(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.
General-purpose 4-flute end mill super long flute type subjected to FX coating with excellent heat-resistance.
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Roughing |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Please check the type/dimensions/specifications of the part VFMFPRD0600 in the VFMFPR, Impact Miracle Roughing End Mill (M) [Alteration Supported Product] series.
Part Number |
---|
VFMFPRD0500 |
VFMFPRD0700 |
VFMFPRD0800 |
VFMFPRD0900 |
VFMFPRD1000 |
VFMFPRD1200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 4,958.00 | 1 Piece(s) | 15 Day(s) | 5 | 15 | 6 | 60 | ||
฿ 6,958.00 | 1 Piece(s) | Available | 15 Day(s) | 7 | 22 | 8 | 75 | |
฿ 6,674.00 | 1 Piece(s) | Available | 15 Day(s) | 8 | 28 | 8 | 75 | |
฿ 8,868.00 | 1 Piece(s) | Available | 15 Day(s) | 9 | 28 | 10 | 100 | |
฿ 8,922.00 | 1 Piece(s) | Available | 15 Day(s) | 10 | 34 | 10 | 100 | |
฿ 9,730.00 | 1 Piece(s) | Available | 15 Day(s) | 12 | 40 | 12 | 110 |
How can we improve?
How can we improve?