1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VFMD, Impact Miracle End Mill (M) [Alteration Supported Product] (VFMDD0100)

SOLID END MILL

VFMD, Impact Miracle End Mill (M) [Alteration Supported Product] (VFMDD0100)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

End mill that enables continuous grooving after plunge processing without pre-machining with 1 unit. Number of tools of magazine can be reduced.

 
Part Number
VFMDD0100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Number of flutes
(sheet)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Machining Application Torsion Angle (θ) Flute Diameter Tolerance
(mm)

฿ 2,840.00

SOLID END MILL 1 Piece(s) 15 Day(s) 13.54660Flat Surface / Side Surface / Groove / Inclined CuttingStandard Helix (30 to 40°)0~-0.02

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron Type Square Coating For High Hardness (Silicone-Based)
Blade tip shape With Lead

Please check the type/dimensions/specifications of the part VFMDD0100 in the VFMD, Impact Miracle End Mill (M) [Alteration Supported Product] series.

Products with similar specification

Part Number
VFMDD0150
VFMDD0200
VFMDD0250
VFMDD0300
VFMDD0400
VFMDD0500
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Number of flutes
(sheet)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Machining Application Torsion Angle (θ) Flute Diameter Tolerance
(mm)

฿ 2,840.00

1 Piece(s) 15 Day(s) 1.554660Inclined Cutting / Groove / Flat Surface / Side SurfaceStandard Helix (30 to 40°)0~-0.02

฿ 2,840.00

1 Piece(s) 15 Day(s) 274660Inclined Cutting / Groove / Flat Surface / Side SurfaceStandard Helix (30 to 40°)0~-0.02

฿ 2,840.00

1 Piece(s) 15 Day(s) 2.584660Inclined Cutting / Groove / Flat Surface / Side SurfaceStandard Helix (30 to 40°)0~-0.02

฿ 3,276.00

1 Piece(s) 15 Day(s) 3106660Flat Surface / Side SurfacePowerful Helix (45° to 60°)0~-0.02

฿ 3,386.00

1 Piece(s) 15 Day(s) 4126660Flat Surface / Side SurfacePowerful Helix (45° to 60°)0~-0.02

฿ 3,604.00

1 Piece(s) 15 Day(s) 5156660Flat Surface / Side SurfacePowerful Helix (45° to 60°)0~-0.02