1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Alloy Boring Bar TE○○ Insert Compatible (Part Number)

Aluminum Alloy Boring Bar TE○○ Insert Compatible
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,173.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole, profiling; compatible insert shape: T (triangle); compatible insert relief angle: positive 20° (E); clamp method: screw-on (S)

 
Part Number
S16RSTFEL16
S16RSTFER16
S20RSTFEL16
S20RSTFER16
S25SSTFEL16
S25SSTFER16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Supported Insert 1 Dimension F1
(mm)
Size L2
(mm)
Dimension ap
(mm)

฿ 7,173.00

MME HOLDER 1 Piece(s) 40 Day(s) 20Left Handed2001614.6TEGX..L113096

฿ 7,173.00

MME HOLDER 1 Piece(s) 40 Day(s) 20Right Handed2001614.6TEGX...R113096

฿ 7,790.00

MME HOLDER 1 Piece(s) 15 Day(s) 25Left Handed2002018TEGX..L1337120

฿ 7,790.00

MME HOLDER 1 Piece(s) 15 Day(s) 25Right Handed2002018TEGX...R1337120

฿ 8,957.00

MME HOLDER 1 Piece(s) 35 Day(s) 32Left Handed2502523TEGX..L1740150

฿ 8,957.00

MME HOLDER 1 Piece(s) 40 Day(s) 32Right Handed2502523TEGX...R1740150

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application Minor Diameter Clamp Shape Screw On
Clearance angle 20° Lubrication Hole Y/N None Supported Insert 2 1603○○
Clamp Screw FC400890T Wrench TKY10F Reference Corner R Re(mm) 0.4