1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CSRA, Carbide Roughing End Mill (S) for Machining Aluminum Alloy (CSRAD1800)

MME SOLID CARBIDE END MILLS

CSRA, Carbide Roughing End Mill (S) for Machining Aluminum Alloy (CSRAD1800)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End mill series CSRA for highly efficient aluminum alloy machining.
[Features]
· Carbide roughing end mill (S) for machining aluminum alloy.
· This is a triple-edged ALIMASTER roughing end mill (S).
· Features a groove-shape capable of superb cutting chip discharge properties.
· Prevents a chatter vibration by adopting a cutting edge shape suitable for machining aluminum alloy.
· Seven variations in size ranging from 103 mm to 25 mm in diameter.

 
Part Number
CSRAD1800 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
LU
(mm)
Neck Diameter D5
(mm)

฿ 15,647.00

฿ 14,395.24

MME SOLID CARBIDE END MILLS 1 Piece(s) 14 Day(s) 182216100--

Loading...

  1. 1

Basic Information

work material Aluminum Number of flutes(sheet) 2 Type Roughing
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Torsion Angle (θ) Standard Helix (30 to 40°)