1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

C2SA 2-Flute Carbide End Mill (S) for Aluminum Alloy Machining

MME SOLID CARBIDE END MILLS

C2SA 2-Flute Carbide End Mill (S) for Aluminum Alloy Machining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

C-2SA: Square end mill (S) ideal for high efficiency machining of aluminum alloys used in aircraft, etc.

Part Number
C2SAD1000N300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Blade diameter (DC)(φ) 10 work material Aluminum / Copper Blade length (APMX)(mm) 12
Number of flutes(sheet) 2 Type Square Coating Non-Coated
Shank diameter (DCON)(mm) 10 Overall Length (L)(mm) 75 LU(mm) 30
Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead Torsion Angle (θ) Standard Helix (30 to 40°)
Flute Diameter Tolerance(mm) 0~-0.020 Neck Diameter D5(mm) 9.4