(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
For copper and aluminum alloy. A good finishing surface ca be obtained by the special blade shape that cuts well and prevents chatter vibration.
Part Number |
---|
C2MAD0100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Blade tip shape | Torsion Angle (θ) | Helix Angle Details (θ) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,985.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 1 | 2.5 | 4 | 40 | Sharp Corner | Standard Helix (30 to 40°) | 30 | 0~-0.02 |
Loading...
work material | Aluminum | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting |
Please check the type/dimensions/specifications of the part C2MAD0100 in the C2MA/C2MHA, 2-Flute Carbide End Mill for Machining Aluminum Alloy (M) [Alteration Supported Product] series.
Part Number |
---|
C2MAD0150 |
C2MAD0200 |
C2MAD0250 |
C2MAD0300 |
C2MAD0400 |
C2MAD0500 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Blade tip shape | Torsion Angle (θ) | Helix Angle Details (θ) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,985.00 | 1 Piece(s) | 19 Day(s) | 1.5 | 4 | 4 | 40 | Sharp Corner | Standard Helix (30 to 40°) | 30 | 0~-0.02 | ||
฿ 1,985.00 | 1 Piece(s) | 12 Day(s) | 2 | 6 | 4 | 40 | Sharp Corner | Standard Helix (30 to 40°) | 30 | 0~-0.02 | ||
฿ 1,985.00 | 1 Piece(s) | 19 Day(s) | 2.5 | 8 | 4 | 40 | Sharp Corner | Standard Helix (30 to 40°) | 30 | 0~-0.02 | ||
฿ 2,454.00 | 1 Piece(s) | 15 Day(s) | 3 | 8 | 6 | 45 | Sharp Corner | Standard Helix (30 to 40°) | 37.5 | 0~-0.02 | ||
฿ 2,719.00 | 1 Piece(s) | 12 Day(s) | 4 | 11 | 6 | 45 | Sharp Corner | Standard Helix (30 to 40°) | 37.5 | 0~-0.02 | ||
฿ 3,003.00 | 1 Piece(s) | 15 Day(s) | 5 | 13 | 6 | 50 | Sharp Corner | Standard Helix (30 to 40°) | 37.5 | 0~-0.02 |
How can we improve?
How can we improve?