(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Product line-up in 0.1 mm steps from ø3 (diameter 3 mm) to ø14 (diameter 14 mm).
· Standardized with types where L/D = 5, 10, 20, 30, according to the depth of the hole.
· Permits one-time non-step machining with hole depth of 10 to 30 times the drill diameter.
· Four hole coolant holes reduce aluminum welding.
· Specialized in highly-efficient aluminum alloy drilling.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | Shank Type | Shank Diameter D4 (mm) | Shank Diameter Type | Hole Drilling Depth (l / d) (mm) | Actual Hole Drilling Depth L5 (mm) | Lubrication Method | Length Under Neck L2 (mm) | Point Angle (°) | Thinning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.2 | 127 | 182 | End Mill Link | 6 | - | 20 | - | - | 130 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.2 | 182 | 237 | End Mill Link | 6 | - | 30 | - | - | 185 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.3 | 44 | 100 | End Mill Link | 6 | Integer diameter shank | 5 | 26.5 | Internal | 44 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.3 | 72 | 127 | End Mill Link | 6 | - | 10 | - | - | 75 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.3 | 127 | 182 | End Mill Link | 6 | - | 20 | - | - | 130 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.3 | 182 | 237 | End Mill Link | 6 | - | 30 | - | - | 185 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.4 | 44 | 100 | End Mill Link | 6 | Integer diameter shank | 5 | 27 | Internal | 44 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.4 | 72 | 127 | End Mill Link | 6 | - | 10 | - | - | 75 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.4 | 127 | 182 | End Mill Link | 6 | - | 20 | - | - | 130 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.4 | 182 | 237 | End Mill Link | 6 | - | 30 | - | - | 185 | - | - | ||
฿ 6,783.00 | MME CARBIDE DRILL | 1 Piece(s) | 35 Day(s) | 5.5 | 44 | 100 | End Mill Link | 6 | Integer diameter shank | 5 | 27.5 | Internal | 44 | 140 | NA | ||
฿ 8,418.00 | MME CARBIDE DRILL | 1 Piece(s) | 15 Day(s) | 5.5 | 72 | 127 | End Mill Link | 6 | Integer diameter shank | 10 | 55 | Internal | 75 | 140 | NA | ||
฿ 11,618.00 ฿ 10,688.56 | MME CARBIDE DRILL | 1 Piece(s) | 15 Day(s) | 5.5 | 127 | 182 | End Mill Link | 6 | Integer diameter shank | 20 | 110 | Internal | 130 | 140 | NA | ||
฿ 13,983.00 ฿ 12,864.36 | MME CARBIDE DRILL | 1 Piece(s) | 15 Day(s) | 5.5 | 182 | 237 | End Mill Link | 6 | Integer diameter shank | 30 | 165 | Internal | 185 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.6 | 48 | 100 | End Mill Link | 6 | Integer diameter shank | 5 | 28 | Internal | 48 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.6 | 78 | 133 | End Mill Link | 6 | - | 10 | - | - | 81 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.6 | 138 | 193 | End Mill Link | 6 | - | 20 | - | - | 141 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.6 | 198 | 253 | End Mill Link | 6 | - | 30 | - | - | 201 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.7 | 48 | 100 | End Mill Link | 6 | Integer diameter shank | 5 | 28.5 | Internal | 48 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.7 | 78 | 133 | End Mill Link | 6 | - | 10 | - | - | 81 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.7 | 138 | 193 | End Mill Link | 6 | - | 20 | - | - | 141 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.7 | 198 | 253 | End Mill Link | 6 | - | 30 | - | - | 201 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.8 | 48 | 100 | End Mill Link | 6 | Integer diameter shank | 5 | 29 | Internal | 48 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.8 | 78 | 133 | End Mill Link | 6 | - | 10 | - | - | 81 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.8 | 138 | 193 | End Mill Link | 6 | - | 20 | - | - | 141 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.9 | 48 | 100 | End Mill Link | 6 | Integer diameter shank | 5 | 29.5 | Internal | 48 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.9 | 78 | 133 | End Mill Link | 6 | - | 10 | - | - | 81 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.9 | 138 | 193 | End Mill Link | 6 | - | 20 | - | - | 141 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 5.9 | 198 | 253 | End Mill Link | 6 | - | 30 | - | - | 201 | - | - | ||
฿ 7,200.00 | MME CARBIDE DRILL | 1 Piece(s) | 40 Day(s) | 6 | 48 | 100 | Straight Link | 6 | Integer diameter shank | 5 | 30 | Internal | 48 | 140 | NA | ||
฿ 8,905.00 | MME CARBIDE DRILL | 1 Piece(s) | 15 Day(s) | 6 | 78 | 133 | Straight Link | 6 | Integer diameter shank | 10 | 60 | Internal | 81 | 140 | NA | ||
฿ 12,348.00 ฿ 11,360.16 | MME CARBIDE DRILL | 1 Piece(s) | 40 Day(s) | 6 | 138 | 193 | Straight Link | 6 | Integer diameter shank | 20 | 120 | Internal | 141 | 140 | NA | ||
฿ 14,853.00 ฿ 13,663.27 | MME CARBIDE DRILL | 1 Piece(s) | 40 Day(s) | 6 | 198 | 253 | Straight Link | 6 | Integer diameter shank | 30 | 180 | Internal | 201 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.1 | 52 | 109 | End Mill Link | 7 | Integer diameter shank | 5 | 30.5 | Internal | 52 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.1 | 85 | 141 | End Mill Link | 7 | Integer diameter shank | 10 | 61 | Internal | 88 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.1 | 150 | 206 | End Mill Link | 7 | Integer diameter shank | 20 | 122 | Internal | 153 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.1 | 215 | 271 | End Mill Link | 7 | Integer diameter shank | 30 | 183 | Internal | 218 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.2 | 52 | 109 | End Mill Link | 7 | Integer diameter shank | 5 | 31 | Internal | 52 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.2 | 85 | 141 | End Mill Link | 7 | - | 10 | - | - | 88 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.2 | 150 | 206 | End Mill Link | 7 | - | 20 | - | - | 153 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.2 | 2115 | 271 | End Mill Link | 7 | - | 30 | - | - | 218 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.3 | 52 | 109 | End Mill Link | 7 | Integer diameter shank | 5 | 31.5 | Internal | 52 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.3 | 85 | 141 | End Mill Link | 7 | - | 10 | - | - | 88 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.3 | 150 | 206 | End Mill Link | 7 | - | 20 | - | - | 153 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.3 | 215 | 271 | End Mill Link | 7 | - | 30 | - | - | 218 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.4 | 52 | 109 | End Mill Link | 7 | Integer diameter shank | 5 | 32 | Internal | 52 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.4 | 85 | 141 | End Mill Link | 7 | - | 10 | - | - | 88 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.4 | 150 | 206 | End Mill Link | 7 | - | 20 | - | - | 153 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.4 | 215 | 271 | End Mill Link | 7 | - | 30 | - | - | 218 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.5 | 52 | 109 | End Mill Link | 7 | Integer diameter shank | 5 | 32.5 | Internal | 52 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.5 | 85 | 141 | End Mill Link | 7 | Integer diameter shank | 10 | 65 | Internal | 88 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.5 | 150 | 206 | End Mill Link | 7 | Integer diameter shank | 20 | 130 | Internal | 153 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.5 | 215 | 271 | End Mill Link | 7 | Integer diameter shank | 30 | 195 | Internal | 218 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.6 | 56 | 109 | End Mill Link | 7 | Integer diameter shank | 5 | 33 | Internal | 56 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.6 | 91 | 147 | End Mill Link | 7 | - | 10 | - | - | 94 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.6 | 161 | 217 | End Mill Link | 7 | - | 20 | - | - | 164 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.6 | 231 | 287 | End Mill Link | 7 | - | 30 | - | - | 234 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.7 | 56 | 109 | End Mill Link | 7 | Integer diameter shank | 5 | 33.5 | Internal | 56 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.7 | 91 | 147 | End Mill Link | 7 | Integer diameter shank | 10 | 67 | Internal | 94 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.7 | 161 | 217 | End Mill Link | 7 | Integer diameter shank | 20 | 134 | Internal | 164 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.7 | 231 | 287 | End Mill Link | 7 | Integer diameter shank | 30 | 201 | Internal | 234 | 140 | NA | ||
฿ 7,896.00 | MME CARBIDE DRILL | 1 Piece(s) | 40 Day(s) | 6.8 | 56 | 109 | End Mill Link | 7 | Integer diameter shank | 5 | 34 | Internal | 56 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.8 | 161 | 217 | End Mill Link | 7 | - | 20 | - | - | 164 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.8 | 231 | 287 | End Mill Link | 7 | - | 30 | - | - | 234 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.9 | 56 | 109 | End Mill Link | 7 | Integer diameter shank | 5 | 34.5 | Internal | 56 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.9 | 91 | 147 | End Mill Link | 7 | - | 10 | - | - | 94 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.9 | 161 | 217 | End Mill Link | 7 | - | 20 | - | - | 164 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 6.9 | 231 | 287 | End Mill Link | 7 | - | 30 | - | - | 234 | - | - | ||
฿ 7,896.00 | MME CARBIDE DRILL | 1 Piece(s) | 40 Day(s) | 7 | 56 | 109 | Straight Link | 7 | Integer diameter shank | 5 | 35 | Internal | 56 | 140 | NA | ||
฿ 9,914.00 | MME CARBIDE DRILL | 1 Piece(s) | 15 Day(s) | 7 | 91 | 147 | Straight Link | 7 | Integer diameter shank | 10 | 70 | Internal | 94 | 140 | NA | ||
฿ 13,600.00 ฿ 12,512.00 | MME CARBIDE DRILL | 1 Piece(s) | 15 Day(s) | 7 | 161 | 217 | Straight Link | 7 | Integer diameter shank | 20 | 140 | Internal | 164 | 140 | NA | ||
฿ 16,348.00 ฿ 15,040.16 | MME CARBIDE DRILL | 1 Piece(s) | 35 Day(s) | 7 | 231 | 287 | Straight Link | 7 | Integer diameter shank | 30 | 210 | Internal | 234 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.1 | 60 | 118 | End Mill Link | 8 | Integer diameter shank | 5 | 35.5 | Internal | 64 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.1 | 98 | 155 | End Mill Link | 8 | - | 10 | - | - | 101 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.1 | 173 | 230 | End Mill Link | 8 | - | 20 | - | - | 176 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.1 | 248 | 305 | End Mill Link | 8 | - | 30 | - | - | 251 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.2 | 60 | 118 | End Mill Link | 8 | Integer diameter shank | 5 | 36 | Internal | 64 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.2 | 98 | 155 | End Mill Link | 8 | Integer diameter shank | 10 | 72 | Internal | 101 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.2 | 173 | 230 | End Mill Link | 8 | Integer diameter shank | 20 | 144 | Internal | 176 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.2 | 248 | 305 | End Mill Link | 8 | Integer diameter shank | 30 | 216 | Internal | 251 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.3 | 60 | 118 | End Mill Link | 8 | Integer diameter shank | 5 | 36.5 | Internal | 64 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.3 | 98 | 155 | End Mill Link | 8 | - | 10 | - | - | 101 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.3 | 173 | 230 | End Mill Link | 8 | - | 20 | - | - | 176 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.3 | 248 | 305 | End Mill Link | 8 | - | 30 | - | - | 251 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.4 | 60 | 118 | End Mill Link | 8 | Integer diameter shank | 5 | 37 | Internal | 64 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.4 | 98 | 155 | End Mill Link | 8 | - | 10 | - | - | 101 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.4 | 173 | 230 | End Mill Link | 8 | - | 20 | - | - | 176 | - | - | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.4 | 248 | 305 | End Mill Link | 8 | - | 30 | - | - | 251 | - | - | ||
฿ 8,314.00 | MME CARBIDE DRILL | 1 Piece(s) | 15 Day(s) | 7.5 | 60 | 118 | End Mill Link | 8 | Integer diameter shank | 5 | 37.5 | Internal | 64 | 140 | NA | ||
฿ 999,999,999.00 | MME CARBIDE DRILL | 1 Piece(s) | Quote | 7.5 | 98 | 155 | End Mill Link | 8 | - | 10 | - | - | 101 | - | - |
Loading...
work material | Aluminum | Tool Material Type | Carbide | Coating Y/N | None |
---|---|---|---|---|---|
Coating Type | Non-Coated | With/without Oil Hole | Included |
How can we improve?
How can we improve?