MWE, WSTAR Drill Bit (Internal Lubrication Type)

Brand :
MITSUBISHI MATERIALS
Caution
Product Description
Versatile carbide solid drill bit with coolant hole.
[Features]
· Wavy blade type and groove shape, excellent for discharging cutting chips.
· Tip shape, excellent for centripetal force.
[Application]
· Supports processing of all work materials from carbon steels to difficult-to-cut materials, with high efficiency and accuracy.
Features
●Supports high efficiency and high-precision machining of all range of work materials from carbon steel to hard-to-cut materials.●Suitable for low speed to high speed cutting, can be used in a wide range of cuttings.
Usage
●Work Material: Soft Steel, Standard Steel, Stainless Steel, Cast Iron, Light AlloySpecification
●Surface Treatment: Miracle Coating(VP)●Effective Processing Height: 3D (cutting diameter x 3)