1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TAW WSTAR Insert Drill Bit (TAWLN1900S25)

MME DRILL

TAW WSTAR Insert Drill Bit (TAWLN1900S25)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Head replaceable carbide insert drills.
[Features]
· An insert type that can machine with same sharpness and high-precision machining as solid tools.
· Wave blade shape with excellent cutting chip treatment.
· Serration shape maintaining high accuracy.
[Application]
· High efficiency machining of steel, stainless steel and cast iron.

 
Part Number
TAWLN1900S25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Hole Drilling Depth (l / d)
(mm)
Actual Hole Drilling Depth L5
(mm)
Length Under Neck L2
(mm)
Dimensions Shank Diameter D4
(mm)
Wrench Clamp Screw

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 18.5-19.4162241814818525②TKY10TWS254017T

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron Tool Material Type Carbide Shank Type End Mill Link
Coating Y/N None Coating Type Non-Coated With/without Oil Hole Included
Lubrication Method Internal Point Angle(°) 140 Thinning NA
Plate WPT4405 Anti-Seize Compound MK1KS