(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: outer diameter and profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)
Part Number |
---|
PVVNN2020K16 |
PVVNN2525M16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Shank height (mm) | Shank width (mm) | Overall Length L1 (mm) | Size L2 (mm) | Dimension H2 (mm) | Dimension F1 (mm) | Supported Insert 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,251.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | No Preferred Hand | 20 | 20 | 125 | 38 | 20 | 10 | VNGA / VNGG / VNMA / VNMG | ||
฿ 6,177.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | No Preferred Hand | 25 | 25 | 150 | 38 | 25 | 12.5 | VNGA / VNGG / VNMA / VNMG |
Loading...
Applicable Tip Shape | V (35° Diamond) | Application | Major Diameter / Profile | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Negative | Supported Insert 2 | 1604○○ | Sheet | PV321 / PV322 / PV323 |
Wrench | HKY25R | Locking Pin | P11S | Stop Ring | E03 |
Lock Screws | HSP05008C |
How can we improve?
How can we improve?