1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UGH UG Tool Bit, for Outer Diameter Parting-Off and Grooving

UGH UG Tool Bit, for Outer Diameter Parting-Off and Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,140.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reinforced insert clamping force. Series of split type and integrated type holders. Machining groove width 2.2 to 5.1 mm.

Part Number
UGHL2020K3
UGHR2020K2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Turning Diameter / Pilot Hole Diameter / Parting Diameter
(mm)
Groove Depth
(mm)
Selfishly Supported Insert 2 L2
(mm)
F1
(mm)

฿ 6,140.00

MME HOLDER 1 Piece(s) 40 Day(s) 3.15821Left Handed3○3220.4

฿ 6,140.00

MME HOLDER 1 Piece(s) 40 Day(s) 2.2428Right Handed2○2520.3

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving / Cut Off Number of corners for tip use 1 Corner Shank height H(mm) 20
L1(mm) 125 H1(mm) 20 H2(mm) 20
Supported Insert 1 KGT Wrench UGS1