(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: outer diameter; compatible insert shape: T (triangle); compatible insert relief angle: positive 20° (E); clamp method: screw-on (S)
Part Number |
---|
STGEL1616H16 |
STGEL2020K16 |
STGEL2525M16 |
STGER1616H16 |
STGER2020K16 |
STGER2525M16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Shank height (mm) | Shank width (mm) | Overall Length L1 (mm) | Dimension H2 (mm) | Dimension F1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME HOLDER | 1 Piece(s) | Quote | Left Handed | 16 | 16 | 100 | 16 | 20 | ||
฿ 5,869.00 | MME HOLDER | 1 Piece(s) | 15 Day(s) | Left Handed | 20 | 20 | 125 | 20 | 25 | ||
฿ 6,348.00 | MME HOLDER | 1 Piece(s) | 15 Day(s) | Left Handed | 25 | 25 | 150 | 25 | 32 | ||
฿ 5,424.00 | MME HOLDER | 1 Piece(s) | 15 Day(s) | Right Handed | 16 | 16 | 100 | 16 | 20 | ||
฿ 5,869.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | Right Handed | 20 | 20 | 125 | 20 | 25 | ||
฿ 6,348.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | Right Handed | 25 | 25 | 150 | 25 | 32 |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Major Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Applicable Chip Clearance Angle | Positive | Size L2(mm) | 22 | Supported Insert 1 | TEGX |
Supported Insert 2 | 1603○○ | Clamp Screw | FC400890T | Wrench | TKY10F |
How can we improve?
How can we improve?