1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S-Type Boring Bar, Applicable With VC Inserts (Carbide Shank)

S-Type Boring Bar, Applicable With VC Inserts (Carbide Shank)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,202.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool for inner diameter boring machining (S-type boring).
[Features]
· Minimum machining diameter is from ø11.
· Compliant with ISO standard.
· Use in 7° positive inserts.
· Screw-on type.
· I/d = 3 to 5 times (I/d of carbide shanks is less than or equal to 7).
[Application]
· For inner diameter boring machining.

 
Part Number
C16RSVQCR11SALE
C20SSVQCR11SALE
C25TSVQCR16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Reference Corner R Re
(mm)

฿ 30,202.00

฿ 27,785.84

MME HOLDER 1 Piece(s) 15 Day(s) 2020016141121103○○1125TS25TKY08F70.4

฿ 42,899.00

฿ 39,467.08

MME HOLDER 1 Piece(s) 15 Day(s) 2525020181401103○○1332TS25TKY08F70.4

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 3230025231751604○○1740TS4TKY15F50.8

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Minor Diameter Selfishly Right Handed
Clamp Shape Screw On Clearance angle Lubrication Hole Y/N None
Supported Insert 1 VCMT / VCMW