1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S-Type Boring Bar, Applicable With VC Inserts (S16MSVQCL11)

MME HOLDER

S-Type Boring Bar, Applicable With VC Inserts (S16MSVQCL11)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool for inner diameter boring machining (S-type boring).
[Features]
· Minimum machining diameter is from ø11.
· Compliant with ISO standard.
· Use in 7° positive inserts.
· Screw-on type.
· I/d = 3 to 5 times (I/d of carbide shanks is less than or equal to 7).
[Application]
· For inner diameter boring machining.

 
Part Number
S16MSVQCL11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 2 Dimension F1
(mm)
Incision Angle
(°)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Reference Corner R Re
(mm)
Dimension F2
(mm)

฿ 6,761.00

MME HOLDER 1 Piece(s) 15 Day(s) 20Left Handed15016141251103○○11-25TS25TKY08F70.4-

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Minor Diameter Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N None Supported Insert 1 VCMT / VCMW

Please check the type/dimensions/specifications of the part S16MSVQCL11 in the S-Type Boring Bar, Applicable With VC Inserts series.

Products with similar specification

Part Number
S16MSVQCR11
S20QSVQCL11
S20QSVQCR11
S20QSVUCL11
S20QSVUCR11
S25RSVQCL16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 2 Dimension F1
(mm)
Incision Angle
(°)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Reference Corner R Re
(mm)
Dimension F2
(mm)

฿ 6,761.00

1 Piece(s) 40 Day(s) 20Right Handed1501614801103○○11-25TS25TKY08F70.4-

฿ 7,447.00

1 Piece(s) 15 Day(s) 25Left Handed18020181601103○○13-32TS25TKY08F70.4-

฿ 7,447.00

1 Piece(s) 15 Day(s) 25Right Handed18020181001103○○13-32TS25TKY08F70.4-

฿ 7,447.00

1 Piece(s) 15 Day(s) 25Left Handed18020181001103○○13-32TS25TKY08F70.44.4

฿ 7,447.00

1 Piece(s) 40 Day(s) 25Right Handed18020181001103○○139332TS25TKY08F70.44.4

฿ 8,512.00

1 Piece(s) 15 Day(s) 32Left Handed20025231601604○○17-40TS4TKY15F50.8-