(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tool for inner diameter boring machining (S-type boring).
[Features]
· Minimum machining diameter is from ø11.
· Compliant with ISO standard.
· Use in 7° positive inserts.
· Screw-on type.
· I/d = 3 to 5 times (I/d of carbide shanks is less than or equal to 7).
[Application]
· For inner diameter boring machining.
Part Number |
---|
S40TSVUCL16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 2 | Dimension F1 (mm) | Incision Angle (°) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Reference Corner R Re (mm) | Dimension F2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,208.00 ฿ 13,071.36 | MME HOLDER | 1 Piece(s) | 40 Day(s) | 50 | Left Handed | 300 | 40 | 37 | 200 | 1604○○ | 27 | - | 63 | TS4 | TKY15F | 5 | 0.8 | 9.4 |
Loading...
Applicable Tip Shape | V (35° Diamond) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 7° | Lubrication Hole Y/N | None | Supported Insert 1 | VCMT / VCMW |
Please check the type/dimensions/specifications of the part S40TSVUCL16 in the S-Type Boring Bar, Applicable With VC Inserts series.
Part Number |
---|
S16MSVQCR11 |
S20QSVQCL11 |
S20QSVQCR11 |
S20QSVUCL11 |
S20QSVUCR11 |
S40TSVUCR16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 2 | Dimension F1 (mm) | Incision Angle (°) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Reference Corner R Re (mm) | Dimension F2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,761.00 | 1 Piece(s) | 40 Day(s) | 20 | Right Handed | 150 | 16 | 14 | 80 | 1103○○ | 11 | - | 25 | TS25 | TKY08F | 7 | 0.4 | - | ||
฿ 7,447.00 | 1 Piece(s) | 15 Day(s) | 25 | Left Handed | 180 | 20 | 18 | 160 | 1103○○ | 13 | - | 32 | TS25 | TKY08F | 7 | 0.4 | - | ||
฿ 7,447.00 | 1 Piece(s) | 15 Day(s) | 25 | Right Handed | 180 | 20 | 18 | 100 | 1103○○ | 13 | - | 32 | TS25 | TKY08F | 7 | 0.4 | - | ||
฿ 7,447.00 | 1 Piece(s) | 15 Day(s) | 25 | Left Handed | 180 | 20 | 18 | 100 | 1103○○ | 13 | - | 32 | TS25 | TKY08F | 7 | 0.4 | 4.4 | ||
฿ 7,447.00 | 1 Piece(s) | 40 Day(s) | 25 | Right Handed | 180 | 20 | 18 | 100 | 1103○○ | 13 | 93 | 32 | TS25 | TKY08F | 7 | 0.4 | 4.4 | ||
฿ 14,208.00 | 1 Piece(s) | 40 Day(s) | 50 | Right Handed | 300 | 40 | 37 | 200 | 1604○○ | 27 | 93 | 63 | TS4 | TKY15F | 5 | 0.8 | 9.4 |
How can we improve?
How can we improve?