1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

S-Type Boring Bar, Applicable With VC Inserts (Part Number)

MME HOLDER

S-Type Boring Bar, Applicable With VC Inserts
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,761.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool for inner diameter boring machining (S-type boring).
[Features]
· Minimum machining diameter is from ø11.
· Compliant with ISO standard.
· Use in 7° positive inserts.
· Screw-on type.
· I/d = 3 to 5 times (I/d of carbide shanks is less than or equal to 7).
[Application]
· For inner diameter boring machining.

 
Part Number
S25RSVUCR16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 2 Dimension F1
(mm)
Incision Angle
(°)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Reference Corner R Re
(mm)
Dimension F2
(mm)

฿ 8,512.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Right Handed20025231251604○○179340TS4TKY15F50.86.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Minor Diameter Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N None Supported Insert 1 VCMT / VCMW

Please check the type/dimensions/specifications of the part S25RSVUCR16 in the S-Type Boring Bar, Applicable With VC Inserts series.

Products with similar specification

Part Number
S20QSVQCR11
S20QSVUCL11
S20QSVUCR11
S32SSVQCL16
S32SSVQCR16
S32SSVUCL16
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 2 Dimension F1
(mm)
Incision Angle
(°)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Reference Corner R Re
(mm)
Dimension F2
(mm)

฿ 7,447.00

1 Piece(s) 15 Day(s) 25Right Handed18020181001103○○13-32TS25TKY08F70.4-

฿ 7,447.00

1 Piece(s) 15 Day(s) 25Left Handed18020181001103○○13-32TS25TKY08F70.44.4

฿ 7,447.00

1 Piece(s) 40 Day(s) 25Right Handed18020181001103○○139332TS25TKY08F70.44.4

฿ 11,327.00

1 Piece(s) 40 Day(s) 40Left Handed25032302001604○○22-50TS4TKY15F50.8-

฿ 11,327.00

1 Piece(s) 40 Day(s) 40Right Handed25032301601604○○22-50TS4TKY15F50.8-

฿ 11,327.00

1 Piece(s) 15 Day(s) 40Left Handed25032301601604○○22-50TS4TKY15F50.88.4