S-Type Boring Bar, Applicable With TC Inserts

Brand :
MITSU_MATERIAL
Caution
Product Description
Tool for inner diameter boring machining (S-type boring).
[Features]
· Minimum machining diameter is from ø11.
· Compliant with ISO standard.
· Use in 7° positive inserts.
· Screw-on type.
· I/d = 3 to 5 times (I/d of carbide shanks is less than or equal to 7).
[Application]
· For inner diameter boring machining.