1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Type Boring Bar SC○○ Insert Compatible

S Type Boring Bar SC○○ Insert Compatible
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,761.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The minimum machining diameter starts from ø20. 7° positive insert used. Screw-on Type

 
Part Number
S16MSSKCL09
S16MSSKCR09
S20QSSKCL09
S20QSSKCR09
S25RSSKCL12
S25RSSKCR12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)

฿ 6,761.00

MME HOLDER 1 Piece(s) 40 Day(s) 20Left Handed15016148009T3○○1125TS4TKY15F7

฿ 6,761.00

MME HOLDER 1 Piece(s) 15 Day(s) 20Right Handed15016148009T3○○1125TS4TKY15F7

฿ 7,447.00

MME HOLDER 1 Piece(s) 35 Day(s) 25Left Handed180201810009T3○○1332TS4TKY15F7

฿ 7,447.00

MME HOLDER 1 Piece(s) 15 Day(s) 25Right Handed180201810009T3○○1332TS4TKY15F7

฿ 8,512.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Left Handed20025231251204○○1740TS5TKY25F5

฿ 8,512.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Right Handed20025231251204○○1740TS5TKY25F5

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Square) Application Minor Diameter Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N None Supported Insert 1 SCMW / SCMT
Reference Corner R Re(mm) 0.8