(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tool for inner diameter boring machining (S-type boring).
[Features]
· Minimum machining diameter is from ø11.
· Compliant with ISO standard.
· Use in 7° positive inserts.
· Screw-on type.
· I/d = 3 to 5 times (I/d of carbide shanks is less than or equal to 7).
[Application]
· For inner diameter boring machining.
Part Number |
---|
S16MSDQCL07 |
S16MSDUCL07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Reference Corner R Re (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,761.00 | MME HOLDER | 1 Piece(s) | 10 Day(s) | 20 | Left Handed | 150 | 16 | 14 | 80 | DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW | 0702○○ | 11 | 25 | TS25 | TKY08F | 7 | 0.4 | ||
฿ 6,761.00 | MME HOLDER | 1 Piece(s) | 10 Day(s) | 20 | Left Handed | 150 | 16 | 14 | 80 | DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT | 0702○○ | 11 | 25 | TS25 | TKY08F | 7 | 0.4 |
Loading...
Applicable Tip Shape | D (55° Diamond) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 7° | Lubrication Hole Y/N | None |
How can we improve?
How can we improve?