1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S-Type Boring Bar, Applicable With DC Inserts

S-Type Boring Bar, Applicable With DC Inserts
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 6,005.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tool for inner diameter boring machining (S-type boring).
[Features]
· Minimum machining diameter is from ø11.
· Compliant with ISO standard.
· Use in 7° positive inserts.
· Screw-on type.
· I/d = 3 to 5 times (I/d of carbide shanks is less than or equal to 7).
[Application]
· For inner diameter boring machining.

 
Part Number
S10HSDQCL07
S10HSDQCR07
S10HSDUCL07
S10HSDUCR07
S12KSDQCL07
S12KSDQCR07
S12KSDUCL07
S12KSDUCR07
S16MSDQCL07
S16MSDQCR07
S16MSDUCL07
S16MSDUCR07
S20QSDQCL11
S20QSDQCR11
S20QSDUCL11
S20QSDUCR11
S25RSDQCL15
S25RSDQCR15
S25RSDUCL15
S25RSDUCR15
S32SSDQCR15
S32SSDUCL15
S32SSDUCR15
S40TSDQCR15SALE
S40TSDUCL15SALE
S40TSDUCR15SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 1 Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Reference Corner R Re
(mm)

฿ 6,005.00

MME HOLDER 1 Piece(s) 15 Day(s) 13Left Handed10010935DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW0702○○716TS25TKY08F130.4

฿ 6,005.00

MME HOLDER 1 Piece(s) 15 Day(s) 13Right Handed10010935DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW0702○○716TS25TKY08F130.4

฿ 6,005.00

MME HOLDER 1 Piece(s) 15 Day(s) 13Left Handed10010935DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT0702○○716TS25TKY08F130.4

฿ 6,005.00

MME HOLDER 1 Piece(s) 15 Day(s) 13Right Handed10010935DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT0702○○716TS25TKY08F130.4

฿ 6,315.00

MME HOLDER 1 Piece(s) 15 Day(s) 16Left Handed125121148DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW0702○○920TS25TKY08F100.4

฿ 6,315.00

MME HOLDER 1 Piece(s) 40 Day(s) 16Right Handed125121148DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW0702○○920TS25TKY08F100.4

฿ 6,315.00

MME HOLDER 1 Piece(s) 15 Day(s) 16Left Handed125121148DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT0702○○920TS25TKY08F100.4

฿ 6,315.00

MME HOLDER 1 Piece(s) 15 Day(s) 16Right Handed125121148DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT0702○○920TS25TKY08F100.4

฿ 6,761.00

MME HOLDER 1 Piece(s) 15 Day(s) 20Left Handed150161480DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW0702○○1125TS25TKY08F70.4

฿ 6,761.00

MME HOLDER 1 Piece(s) 15 Day(s) 20Right Handed150161480DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW0702○○1125TS25TKY08F70.4

฿ 6,761.00

MME HOLDER 1 Piece(s) 15 Day(s) 20Left Handed150161480DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT0702○○1125TS25TKY08F70.4

฿ 6,761.00

MME HOLDER 1 Piece(s) 40 Day(s) 20Right Handed150161480DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT0702○○1125TS25TKY08F70.4

฿ 7,447.00

MME HOLDER 1 Piece(s) 40 Day(s) 25Left Handed1802018100DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW11T3○○1332TS4TKY15F70.8

฿ 7,447.00

MME HOLDER 1 Piece(s) 15 Day(s) 25Right Handed1802018100DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW11T3○○1332TS4TKY15F70.8

฿ 7,447.00

MME HOLDER 1 Piece(s) 15 Day(s) 25Left Handed1802018100DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT11T3○○1332TS4TKY15F70.8

฿ 7,447.00

MME HOLDER 1 Piece(s) 40 Day(s) 25Right Handed1802018100DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT11T3○○1332TS4TKY15F70.8

฿ 8,512.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Left Handed2002523125DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW1504○○1740TS5TKY25F50.8

฿ 8,512.00

MME HOLDER 1 Piece(s) 40 Day(s) 32Right Handed2002523125DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW1504○○1740TS5TKY25F50.8

฿ 8,512.00

MME HOLDER 1 Piece(s) 40 Day(s) 32Left Handed2002523125DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT1504○○1740TS5TKY25F50.8

฿ 8,512.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Right Handed2002523125DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT1504○○1740TS5TKY25F50.8

฿ 11,327.00

MME HOLDER 1 Piece(s) 15 Day(s) 40Right Handed2503230160DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW1504○○2250TS5TKY25F50.8

฿ 11,327.00

MME HOLDER 1 Piece(s) 15 Day(s) 40Left Handed2503230160DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT1504○○2250TS5TKY25F50.8

฿ 11,327.00

MME HOLDER 1 Piece(s) 40 Day(s) 40Right Handed2503230160DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT1504○○2250TS5TKY25F50.8

฿ 14,208.00

฿ 13,071.36

MME HOLDER 1 Piece(s) 15 Day(s) 50Right Handed3004037200DCET / DCGT / DCGW / DCMT / DCMW / NP-DCMT / NP-DCMW1504○○2763TS5TKY25F50.8

฿ 14,208.00

฿ 13,071.36

MME HOLDER 1 Piece(s) 15 Day(s) 50Left Handed3004037200DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT1504○○2763TS5TKY25F50.8

฿ 14,208.00

฿ 13,071.36

MME HOLDER 1 Piece(s) 15 Day(s) 50Right Handed3004037200DCET / DCGT / DCGW / DCMT / DCMW / NP-DCGW / NP-DCMT1504○○2763TS5TKY25F50.8

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond) Application Minor Diameter Clamp Shape Screw On
Clearance angle Lubrication Hole Y/N None