1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S-Type Boring Bar, Applicable With CC Inserts (S12KSCLCR06)

MME HOLDER

S-Type Boring Bar, Applicable With CC Inserts (S12KSCLCR06)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S-type boring bar for inner diameter machining boring tools, CC○○inserts applicable.
[Features]
· Minimum machining diameter is from ø11.
· Compliant with ISO standard.
· Use in 7° positive inserts.
· Screw-on type.
· I/d = 3 to 5 times (I/d of carbide shanks is less than or equal to 7).

 
Part Number
S12KSCLCR06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Tip Shape Minimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 1 Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Reference Corner R Re
(mm)

฿ 6,315.00

MME HOLDER 1 Piece(s) 15 Day(s) C (80° Diamond)16Right Handed125121148CCET / CCGT / CCGW / CCMT / CCMW / NP-CCGW0602○○920TS25TKY08F100.4

Loading...

  1. 1

Basic Information

Application Minor Diameter Clamp Shape Screw On Clearance angle
Lubrication Hole Y/N None

Please check the type/dimensions/specifications of the part S12KSCLCR06 in the S-Type Boring Bar, Applicable With CC Inserts series.

Products with similar specification

Part Number
S10HSCLCL06
S10HSCLCR06
S12KSCLCL06
S16MSCLCL09
S16MSCLCR09
S16MSCZCL06
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Tip Shape Minimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Processing Depth ap
(mm)
Supported Insert 1 Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Reference Corner R Re
(mm)

฿ 6,005.00

1 Piece(s) 15 Day(s) C (80° Diamond)13Left Handed10010935CCGT / CCGW / NP-CCGW / CCMW / CCET / CCMT0602○○716TS25TKY08F130.4

฿ 6,005.00

1 Piece(s) 40 Day(s) C (80° Diamond)13Right Handed10010935CCGT / CCGW / NP-CCGW / CCMW / CCET / CCMT0602○○716TS25TKY08F130.4

฿ 6,315.00

1 Piece(s) 40 Day(s) C (80° Diamond)16Left Handed125121148CCGT / CCGW / NP-CCGW / CCMW / CCET / CCMT0602○○920TS25TKY08F100.4

฿ 6,761.00

1 Piece(s) 15 Day(s) C (80° Diamond)20Left Handed150161480CCGT / CCGW / NP-CCGW / CCMW / CCET / CCMT09T3○○1125TS4TKY15F70.8

฿ 6,761.00

1 Piece(s) 15 Day(s) C (80° Diamond)20Right Handed150161480CCGT / CCGW / NP-CCGW / CCMW / CCET / CCMT09T3○○1125TS4TKY15F70.8

฿ 999,999,999.00

1 Piece(s) Quote T (Triangular)20Left Handed150161480CCGT / CCMW / CCET / CCMT0602○○1136TS25TKY08F100.4