(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
S-type boring bar for inner diameter machining boring tools, CC○○inserts applicable.
[Features]
· Minimum machining diameter is from ø11.
· Compliant with ISO standard.
· Use in 7° positive inserts.
· Screw-on type.
· I/d = 3 to 5 times (I/d of carbide shanks is less than or equal to 7).
Part Number |
---|
S12KSCLCR06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Reference Corner R Re (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,315.00 | MME HOLDER | 1 Piece(s) | 10 Day(s) | C (80° Diamond) | 16 | Right Handed | 125 | 12 | 11 | 48 | CCET / CCGT / CCGW / CCMT / CCMW / NP-CCGW | 0602○○ | 9 | 20 | TS25 | TKY08F | 10 | 0.4 |
Loading...
Application | Minor Diameter | Clamp Shape | Screw On | Clearance angle | 7° |
---|---|---|---|---|---|
Lubrication Hole Y/N | None |
Please check the type/dimensions/specifications of the part S12KSCLCR06 in the S-Type Boring Bar, Applicable With CC Inserts series.
Part Number |
---|
S10HSCLCL06 |
S10HSCLCR06 |
S12KSCLCL06 |
S16MSCLCL09 |
S16MSCLCR09 |
S16MSCZCL06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Tip Shape | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Processing Depth ap (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Reference Corner R Re (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,005.00 | 1 Piece(s) | 10 Day(s) | C (80° Diamond) | 13 | Left Handed | 100 | 10 | 9 | 35 | CCGT / CCGW / NP-CCGW / CCMW / CCET / CCMT | 0602○○ | 7 | 16 | TS25 | TKY08F | 13 | 0.4 | ||
฿ 6,005.00 | 1 Piece(s) | 10 Day(s) | C (80° Diamond) | 13 | Right Handed | 100 | 10 | 9 | 35 | CCGT / CCGW / NP-CCGW / CCMW / CCET / CCMT | 0602○○ | 7 | 16 | TS25 | TKY08F | 13 | 0.4 | ||
฿ 6,315.00 | 1 Piece(s) | 10 Day(s) | C (80° Diamond) | 16 | Left Handed | 125 | 12 | 11 | 48 | CCGT / CCGW / NP-CCGW / CCMW / CCET / CCMT | 0602○○ | 9 | 20 | TS25 | TKY08F | 10 | 0.4 | ||
฿ 6,761.00 | 1 Piece(s) | 10 Day(s) | C (80° Diamond) | 20 | Left Handed | 150 | 16 | 14 | 80 | CCGT / CCGW / NP-CCGW / CCMW / CCET / CCMT | 09T3○○ | 11 | 25 | TS4 | TKY15F | 7 | 0.8 | ||
฿ 6,761.00 | 1 Piece(s) | 10 Day(s) | C (80° Diamond) | 20 | Right Handed | 150 | 16 | 14 | 80 | CCGT / CCGW / NP-CCGW / CCMW / CCET / CCMT | 09T3○○ | 11 | 25 | TS4 | TKY15F | 7 | 0.8 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | T (Triangular) | 20 | Left Handed | 150 | 16 | 14 | 80 | CCGT / CCMW / CCET / CCMT | 0602○○ | 11 | 36 | TS25 | TKY08F | 10 | 0.4 |
How can we improve?
How can we improve?