(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: outer diameter and profiling; compatible insert shape: R (round); compatible insert relief angle: positive 7° (C); clamp method: pin lock (P)
Part Number |
---|
PRDCN2020K10 |
PRDCN2525M12 |
PRDCN3225P12 |
PRDCN3225P16 |
PRDCN3232P20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shank height (mm) | Shank width (mm) | Overall Length L1 (mm) | Size L2 (mm) | Dimension H2 (mm) | Dimension F1 (mm) | Supported Insert 2 | Sheet | Sheet Stopping Pin | Clamp Lever | Clamp Screw | Wrench | Punch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,982.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | 20 | 20 | 125 | 23 | 20 | 10 | 1003M0 | LLSRN103 | LLP13 | LLCL110 | LLCS205 | HKY20R | LLH3 | ||
฿ 4,461.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | 25 | 25 | 150 | 24 | 25 | 12.5 | 1204M0 | LLSRN123 | LLP13 | LLCL112 | LLCS106 | HKY25R | LLH3 | ||
฿ 4,461.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | 25 | 32 | 170 | 24 | 32 | 12.5 | 1204M0 | LLSRN123 | LLP13 | LLCL112 | LLCS106 | HKY25R | LLH3 | ||
฿ 4,461.00 | MME HOLDER | 1 Piece(s) | 40 Day(s) | 25 | 32 | 170 | 28 | 32 | 12.5 | 1606M0 | LLSRN164 | LLP24 | LLCL116 | LLCS306 | HKY25R | LLH4 | ||
฿ 5,424.00 | MME HOLDER | 1 Piece(s) | 15 Day(s) | 32 | 32 | 170 | 33 | 32 | 16 | 2006M0 | LLSRN204 | LLP15 | LLCL120 | LLCS508 | HKY30R | - |
Loading...
Applicable Tip Shape | R (Round) | Application | Major Diameter / Profile | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Selfishly | No Preferred Hand | Applicable Chip Clearance Angle | Positive | Supported Insert 1 | RCMX |
How can we improve?
How can we improve?