1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P Type Boring Bar, Applicable With CN○○ Inserts (With Coolant Hole) (Part Number)

MME HOLDER

P Type Boring Bar, Applicable With CN○○ Inserts (With Coolant Hole)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 8,134.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Minimum machining diameter is from ø20. Use of cost-effective negative inserts. Lever lock type.

 
Part Number
A25RPCLNR09
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Sheet Sheet Fixing Pin Punch Clamp Lever Plug Pin Clamp Parallel Pins Set Screw

฿ 10,192.00

MME HOLDER 1 Piece(s) 15 Day(s) 32Right Handed200252309T3○○1740LLCS105SHKY20R13---LLCL13SHGM-PT1/4---

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Application Minor Diameter Clamp Shape Lever Lock
Lubrication Hole Y/N Included Supported Insert 1 CNMA / CNMG / CNGG / CNMM Incision Angle(°) 95
Reference Corner R Re(mm) 0.8

Please check the type/dimensions/specifications of the part A25RPCLNR09 in the P Type Boring Bar, Applicable With CN○○ Inserts (With Coolant Hole) series.

Products with similar specification

Part Number
A20QPCLNL09N
A20QPCLNR09
A20QPCLNR09N
A25RPCLNR12
A32SPCLNL12
A32SPCLNR12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Selfishly Overall Length L1 Shank Diameter φD Size h1
(mm)
Supported Insert 2 Dimension F1
(mm)
Dimension L3
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Sheet Sheet Fixing Pin Punch Clamp Lever Plug Pin Clamp Parallel Pins Set Screw

฿ 9,198.00

1 Piece(s) 15 Day(s) 25Left Handed180201809T3○○1332LLCS105SHKY20R13---LLCL13SHGM-PT1/8---

฿ 9,198.00

1 Piece(s) 40 Day(s) 25Right Handed180201809T3○○1332-HKY15R / HKY25R13----HGM-PT1/8HP3TP208AMHSS03005

฿ 9,198.00

1 Piece(s) 40 Day(s) 25Right Handed180201809T3○○1332LLCS105SHKY20R13---LLCL13SHGM-PT1/8---

฿ 999,999,999.00

1 Piece(s) Quote 32Right Handed20025231204○○1740-HKY15R / HKY30R13MLCP42---HGM-PT1/4HP43P210AMHSS03005

฿ 15,308.00

1 Piece(s) 15 Day(s) 44Left Handed25032301204○○2250LLCS108SHKY30R13LLSSN42LLP14LLH4LLCL14HGM-PT3/8---

฿ 15,308.00

1 Piece(s) 40 Day(s) 44Right Handed25032301204○○2250LLCS108SHKY30R13LLSSN42LLP14LLH4LLCL14HGM-PT3/8---