(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Minimum machining diameter is from ø20. Use of cost-effective negative inserts. Lever lock type.
Part Number |
---|
A20QPCLNL09N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Sheet | Sheet Fixing Pin | Punch | Clamp Lever | Plug | Pin Clamp | Parallel Pins | Set Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,198.00 | MME HOLDER | 1 Piece(s) | 10 Day(s) | 25 | Left Handed | 180 | 20 | 18 | 09T3○○ | 13 | 32 | LLCS105S | HKY20R | 13 | - | - | - | LLCL13S | HGM-PT1/8 | - | - | - |
Loading...
Applicable Tip Shape | C (80° Diamond) | Application | Minor Diameter | Clamp Shape | Lever Lock |
---|---|---|---|---|---|
Lubrication Hole Y/N | Included | Supported Insert 1 | CNMA / CNMG / CNGG / CNMM | Incision Angle(°) | 95 |
Reference Corner R Re(mm) | 0.8 |
Please check the type/dimensions/specifications of the part A20QPCLNL09N in the P Type Boring Bar, Applicable With CN○○ Inserts (With Coolant Hole) series.
Part Number |
---|
A16MPCLNL09 |
A16MPCLNR09 |
A20QPCLNL09 |
A20QPCLNR09 |
A20QPCLNR09N |
A25RPCLNL09 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Sheet | Sheet Fixing Pin | Punch | Clamp Lever | Plug | Pin Clamp | Parallel Pins | Set Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,134.00 | 1 Piece(s) | 10 Day(s) | 20 | Left Handed | 150 | 16 | 14 | 09T3○○ | 11 | 25 | LLCS105S | HKY20R | 15 | - | - | - | LLCL13S | HGM-PT1/8 | - | - | - | ||
฿ 8,134.00 | 1 Piece(s) | 10 Day(s) | 20 | Right Handed | 150 | 16 | 14 | 09T3○○ | 11 | 25 | LLCS105S | HKY20R | 15 | - | - | - | LLCL13S | HGM-PT1/8 | - | - | - | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 25 | Left Handed | 180 | 20 | 18 | 09T3○○ | 13 | 32 | - | HKY15R / HKY25R | 13 | - | - | - | - | HGM-PT1/8 | HP3T | P208AM | HSS03005 | ||
฿ 9,198.00 | 1 Piece(s) | 10 Day(s) | 25 | Right Handed | 180 | 20 | 18 | 09T3○○ | 13 | 32 | - | HKY15R / HKY25R | 13 | - | - | - | - | HGM-PT1/8 | HP3T | P208AM | HSS03005 | ||
฿ 9,198.00 | 1 Piece(s) | 20 Day(s) | 25 | Right Handed | 180 | 20 | 18 | 09T3○○ | 13 | 32 | LLCS105S | HKY20R | 13 | - | - | - | LLCL13S | HGM-PT1/8 | - | - | - | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 32 | Left Handed | 200 | 25 | 23 | 09T3○○ | 17 | 40 | LLCS105S | HKY20R | 13 | - | - | - | LLCL13S | HGM-PT1/4 | - | - | - |
How can we improve?
How can we improve?