(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The minimum machining diameter starts from ø3.2. Negative trigon shaped insert is used. Double Clamp Type
Applicable Tip Shape | W (Hexagonal) | Minimum Processing Diameter φA | 63 | Application | Minor Diameter |
---|---|---|---|---|---|
Selfishly | Right Handed | Clamp Shape | Double Clamp | Overall Length L1 | 350 |
Shank Diameter φD | 50 | Lubrication Hole Y/N | Included | Size h1(mm) | 63 |
Processing Depth ap(mm) | 150 | Supported Insert 1 | WNMA / WNMG | Supported Insert 2 | 0804○○ |
Dimension F1(mm) | 35 | Dimension L3(mm) | 80 | Clamp Screw | SLCS105 |
Wrench | HKY25R / HKY40R | Dimension RR°(°) | 9 | Reference Corner R Re(mm) | 0.8 |
Sheet | WPS / WC43 | Sheet Fixing Pin | CCP44 | Clamp Piece | CCK13 |
Spring | MES2 | Plug | HGM-PT3/8 | Side Lock Plate | CPT24 |
How can we improve?
How can we improve?