1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MG Tool Bit, for Outer Diameter Grooving Slot (Part Number)

MG Tool Bit, for Outer Diameter Grooving Slot
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,932.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clamp on type.
· Equipped with a precision-grade insert.
· The finished surfaces are beautiful, as it has a positive flute-shape that mostly prevents chattering.
· F125 machined groove width 1.5 mm to 4.7 mm.
· F126 machined groove width 1.25 mm to 6.0 mm.

 
Part Number
MGHL2020K3315
MGHL2020K3323
MGHL2020K4315
MGHL2020K4323
MGHL2020K4333
MGHL2525M3315
MGHL2525M3323
MGHL2525M3333
MGHL2525M4315
MGHL2525M4323
MGHL2525M4333
MGHL2525M4447
MGHR2020K3315
MGHR2020K3323
MGHR2020K4315
MGHR2020K4323
MGHR2020K4333
MGHR2525M3315
MGHR2525M3323
MGHR2525M3333
MGHR2525M4315
MGHR2525M4323
MGHR2525M4333
MGHR2525M4447
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGroove Width
(mm)
Groove Depth
(mm)
Selfishly Shank height H
(mm)
L1
(mm)
Supported Insert 2 F1
(mm)
H1
(mm)
H2
(mm)
Supported Insert 1 Clamp Piece

฿ 6,932.00

MME HOLDER 1 Piece(s) 15 Day(s) 1.25/1.45/1.5-2.31.2Left Handed2012533125-3347020.22020MGTLMTK1L

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 2.4-3.33Left Handed2012533125-3347020.22020MGTLMTK1L

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 1.25/1.45/1.5-2.31.2Left Handed2012543125-4347020.22020MGTLMTK1L

฿ 6,932.00

MME HOLDER 1 Piece(s) 15 Day(s) 2.4-3.34.5Left Handed2012543125-4347020.22020MGTLMTK1L

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 3.4-4.74.5Left Handed2012543125-4347020.22020MGTLMTK1L

฿ 6,945.00

MME HOLDER 1 Piece(s) 11 Day(s) 1.25/1.45/1.5-2.31.2Left Handed2515033125-3347025.22525MGTLMTK1L

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 2.4-3.33Left Handed2512533125-3347025.22525MGTLMTK1L

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 3.4-4.73Left Handed2512533125-3347025.22525MGTLMTK1L

฿ 7,035.00

MME HOLDER 1 Piece(s) 15 Day(s) 1.25/1.45/1.5-2.31.2Left Handed2515043125-4347025.22525MGTLMTK1L

฿ 7,035.00

MME HOLDER 1 Piece(s) 15 Day(s) 2.4-3.34.5Left Handed2515043125-4347025.22525MGTLMTK1L

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 3.4-4.74.5Left Handed2515043125-4347025.22525MGTLMTK1L

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 4.8-6.34.5Left Handed2515044500-4460025.22525MGTLMTK1L

฿ 6,932.00

MME HOLDER 1 Piece(s) 40 Day(s) 1.25/1.45/1.5-2.31.2Right Handed2012533125-3347020.22020MGTRMTK1R

฿ 6,932.00

MME HOLDER 1 Piece(s) 15 Day(s) 2.4-3.33Right Handed2012533125-3347020.22020MGTRMTK1R

฿ 6,932.00

MME HOLDER 1 Piece(s) 40 Day(s) 1.25/1.45/1.5-2.31.2Right Handed2012543125-4347020.22020MGTRMTK1R

฿ 6,932.00

MME HOLDER 1 Piece(s) 40 Day(s) 2.4-3.34.5Right Handed2012543125-4347020.22020MGTRMTK1R

฿ 6,932.00

MME HOLDER 1 Piece(s) 15 Day(s) 3.4-4.74.5Right Handed2012543125-4347020.22020MGTRMTK1R

฿ 7,035.00

MME HOLDER 1 Piece(s) 15 Day(s) 1.25/1.45/1.5-2.31.2Right Handed2515033125-3347025.22525MGTRMTK1R

฿ 7,035.00

MME HOLDER 1 Piece(s) 15 Day(s) 2.4-3.33Right Handed2512533125-3347025.22525MGTRMTK1R

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 3.4-4.73Right Handed2512533125-3347025.22525MGTRMTK1R

฿ 7,035.00

MME HOLDER 1 Piece(s) 15 Day(s) 1.25/1.45/1.5-2.31.2Right Handed2515043125-4347025.22525MGTRMTK1R

฿ 7,300.00

MME HOLDER 1 Piece(s) 21 Day(s) 2.4-3.34.5Right Handed2515043125-4347025.22525MGTRMTK1R

฿ 7,035.00

MME HOLDER 1 Piece(s) 40 Day(s) 3.4-4.74.5Right Handed2515043125-4347025.22525MGTRMTK1R

฿ 7,035.00

MME HOLDER 1 Piece(s) 15 Day(s) 4.8-6.34.5Right Handed2515044500-4460025.22525MGTRMTK1R

Loading...

  1. 1

Basic Information

Application Outer Diameter Grooving Number of corners for tip use 3 Corner Wrench HKY40R
Clamp Screw HBH06020 Spring MES3