(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Taper drill for steel frame or bridges.
[Features]
· Due to candle blade it is possible to efficiently process H-beam and I-beam steel with fewer burrs.
work material | General Steel | Tool Material Type | High-Speed Steel | Shank Type | Tapered Link |
---|---|---|---|---|---|
Coating Y/N | Included | Coating Type | TiN | With/without Oil Hole | None |
Point Angle(°) | 160 | Thinning | Available |
Please check the type/dimensions/specifications of the part GTTDD1700M3 in the GTTD, G-Steel Frame Taper Drill Bit series.
Part Number |
---|
GTTDD1750M3 |
GTTDD1800M3 |
GTTDD1900M3 |
GTTDD2000M3 |
GTTDD2150M3 |
GTTDD2200M3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) | M.T.No. (No.) |
---|---|---|---|---|---|---|---|---|
฿ 8,060.00 | 1 Piece(s) | Available | 15 Day(s) | 17.5 | 140 | 260 | 3 | |
฿ 8,060.00 | 1 Piece(s) | Available | 15 Day(s) | 18 | 140 | 260 | 3 | |
฿ 8,450.00 | 1 Piece(s) | Available | 15 Day(s) | 19 | 145 | 265 | 3 | |
฿ 9,208.00 | 1 Piece(s) | Available | 15 Day(s) | 20 | 150 | 270 | 3 | |
฿ 11,796.00 | 1 Piece(s) | Available | 15 Day(s) | 21.5 | 160 | 280 | 3 | |
฿ 11,894.00 | 1 Piece(s) | Available | 15 Day(s) | 22 | 160 | 280 | 3 |
How can we improve?
How can we improve?