1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GTD, G-Taper Drill Bit (GTDD0700M1)

DRILL

GTD, G-Taper Drill Bit (GTDD0700M1)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General tin coating high-speed steel taper drill.
[Features]
· Taper shank drill (high-speed steel) with a long lifespan of 2 to 3 times longer than uncoated products due to Tin coating.
· Processing efficiency is greatly improved by the unique manufacturing technique and coating technique.
[Application]
· Ideal for high-efficiency processing of a wide range of work materials such as steel, stainless steel and castings.

Part Number
GTDD0700M1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
M.T.No.
(No.)

฿ 1,562.00

DRILL 1 Piece(s) 15 Day(s) 7671551

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Shank Type Tapered Link
Coating Y/N Included Coating Type TiN With/without Oil Hole None
Point Angle(°) 118 Thinning Available

Please check the type/dimensions/specifications of the part GTDD0700M1 in the GTD, G-Taper Drill Bit series.

Products with similar specification

Part Number
GTDD0720M1
GTDD0750M1
GTDD0770M1
GTDD0780M1
GTDD0800M1
GTDD0820M1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
M.T.No.
(No.)

฿ 1,720.00

1 Piece(s) 15 Day(s) 7.2671581

฿ 1,640.00

1 Piece(s) 15 Day(s) 7.5671581

฿ 1,724.00

1 Piece(s) 15 Day(s) 7.7721621

฿ 1,724.00

1 Piece(s) 15 Day(s) 7.8721621

฿ 1,646.00

1 Piece(s) 15 Day(s) 8721621

฿ 1,770.00

1 Piece(s) 15 Day(s) 8.2721681