1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GSD, G-Straight Drill Bit (GSDD0050)

DRILL

GSD, G-Straight Drill Bit (GSDD0050)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Versatile TiN-coated high-speed steel straight drill bit GSD/GSDD.
[Features]
· With TiN coating, 2 to 3 times longer lifespan than uncoated products.
[Application]
· Ideal for high-efficiency processing of a wide range of work materials such as steel, stainless steel and castings.

 
Part Number
GSDD0050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Point Angle
(°)

฿ 230.00

DRILL 10 Piece(s) Available 15 Day(s) 0.5627110

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Shank Type Straight Link
Coating Y/N Included Coating Type TiCN With/without Oil Hole None
Thinning Available

Please check the type/dimensions/specifications of the part GSDD0050 in the GSD, G-Straight Drill Bit series.

Products with similar specification

Part Number
GSDD0060
GSDD0070
GSDD0080
GSDD0090
GSDD0100
GSDD0110
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
Point Angle
(°)

฿ 208.00

10 Piece(s) Available 15 Day(s) 0.6730110

฿ 190.00

10 Piece(s) Available 15 Day(s) 0.7932118

฿ 184.00

10 Piece(s) Available 15 Day(s) 0.81034118

฿ 174.00

10 Piece(s) Available 15 Day(s) 0.91136118

฿ 166.00

10 Piece(s) Available 15 Day(s) 11240118

฿ 166.00

10 Piece(s) Available 15 Day(s) 1.11442118