(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TiN coated cobalt high-speed steel straight drill bit for deep hole drilling.
[Features]
· Applicable with deep hole drilling with a non-step.
· With TiN coating, 2 to 3 times longer lifespan than uncoated products.
· Effective for drilling deeper holes than G-WSS.
[Application]
· Ideal for high-efficiency machining of deep holes more than 3 times the drill bit diameter.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) |
---|---|---|---|---|---|---|---|---|
฿ 967.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2 | 80 | 125 | ||
฿ 1,158.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.1 | 80 | 125 | ||
฿ 1,183.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.1 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.2 | 80 | 125 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.2 | 100 | 160 | ||
฿ 1,000.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.3 | 80 | 125 | ||
฿ 1,183.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.3 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.4 | 80 | 125 | ||
฿ 1,183.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.4 | 100 | 160 | ||
฿ 1,000.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.5 | 80 | 125 | ||
฿ 1,183.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.5 | 100 | 160 | ||
฿ 1,054.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.6 | 80 | 125 | ||
฿ 1,273.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 2.6 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.7 | 80 | 125 | ||
฿ 1,273.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2.7 | 100 | 160 | ||
฿ 1,054.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2.8 | 80 | 125 | ||
฿ 1,273.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 2.8 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.9 | 80 | 125 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 2.9 | 100 | 160 | ||
฿ 1,054.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3 | 80 | 125 | ||
฿ 1,273.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3 | 100 | 160 | ||
฿ 1,577.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3 | 125 | 200 | ||
฿ 1,380.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.1 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.1 | 125 | 200 | ||
฿ 1,380.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.2 | 100 | 160 | ||
฿ 1,669.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.2 | 125 | 200 | ||
฿ 1,380.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.3 | 100 | 160 | ||
฿ 1,669.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.3 | 125 | 200 | ||
฿ 1,380.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.4 | 100 | 160 | ||
฿ 1,669.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.4 | 125 | 200 | ||
฿ 1,380.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 3.5 | 100 | 160 | ||
฿ 1,669.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.5 | 125 | 200 | ||
฿ 1,543.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.6 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.6 | 125 | 200 | ||
฿ 1,543.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.7 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.7 | 125 | 200 | ||
฿ 1,543.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 3.8 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.8 | 125 | 200 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.9 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 3.9 | 125 | 200 | ||
฿ 1,543.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4 | 100 | 160 | ||
฿ 1,822.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4 | 125 | 200 | ||
฿ 2,116.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4 | 160 | 250 | ||
฿ 1,714.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.1 | 100 | 160 | ||
฿ 1,979.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.1 | 125 | 200 | ||
฿ 2,387.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.1 | 160 | 250 | ||
฿ 1,714.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.2 | 100 | 160 | ||
฿ 1,979.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.2 | 125 | 200 | ||
฿ 2,387.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.2 | 160 | 250 | ||
฿ 1,714.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.3 | 100 | 160 | ||
฿ 1,979.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.3 | 125 | 200 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.3 | 160 | 250 | ||
฿ 1,714.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.4 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.4 | 125 | 200 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.4 | 160 | 250 | ||
฿ 1,714.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.5 | 100 | 160 | ||
฿ 1,979.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.5 | 125 | 200 | ||
฿ 2,387.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.5 | 160 | 250 | ||
฿ 1,860.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.6 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.6 | 125 | 200 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.6 | 160 | 250 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.7 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.7 | 125 | 200 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.7 | 160 | 250 | ||
฿ 1,860.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 4.8 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.8 | 125 | 200 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.8 | 160 | 250 | ||
฿ 1,860.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 4.9 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.9 | 125 | 200 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 4.9 | 160 | 250 | ||
฿ 1,860.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5 | 100 | 160 | ||
฿ 2,116.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5 | 125 | 200 | ||
฿ 2,603.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5 | 160 | 250 | ||
฿ 1,979.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.1 | 100 | 160 | ||
฿ 2,361.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.1 | 125 | 200 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.1 | 160 | 250 | ||
฿ 1,979.00 | MME DRILL | 1 Piece(s) | 15 Day(s) | 5.2 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.2 | 125 | 200 | ||
฿ 3,394.00 | MME DRILL | 1 Piece(s) | 11 Day(s) | 5.2 | 160 | 250 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.3 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.3 | 125 | 200 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.3 | 160 | 250 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.4 | 100 | 160 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.4 | 125 | 200 | ||
฿ 999,999,999.00 | MME DRILL | 1 Piece(s) | Quote | 5.4 | 160 | 250 | ||
฿ 1,979.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.5 | 100 | 160 | ||
฿ 2,361.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.5 | 125 | 200 | ||
฿ 2,850.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.5 | 160 | 250 | ||
฿ 2,129.00 | MME DRILL | 1 Piece(s) | 40 Day(s) | 5.6 | 100 | 160 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Cobalt High-Speed Steel | Shank Type | Straight Link |
---|---|---|---|---|---|
Coating Y/N | Included | Coating Type | TiN | With/without Oil Hole | None |
Point Angle(°) | 118 | Thinning | Available |
How can we improve?
How can we improve?