1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GWTS G-Step Free Taper Drill (GWTSD0620M1)

MME DRILL

GWTS G-Step Free Taper Drill (GWTSD0620M1)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TiN coated cobaltheiss taper drill for deep hole drilling.
[Features]
· Supports stepless machining of deep holes.
· TiN coating gives 2 to 3 times longer service life than non-coated products.
[Applications]
· It is perfect for high-efficiency machining of deep holes that are 3 or more times deeper than the drill diameter.
· Demonstrates high performance for drilling shallow holes as well.

Part Number
GWTSD0620M1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
M.T.No.
(No.)

฿ 999,999,999.00

MME DRILL 1 Piece(s) Quote 6.2721521

Loading...

  1. 1

Basic Information

work material General Steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type Cobalt High-Speed Steel Shank Type Tapered Link
Coating Y/N Included Coating Type TiN With/without Oil Hole None
Point Angle(°) 118 Thinning Available