(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TiN coated cobalt high-speed steel straight drill bit for deep hole drilling.
[Features]
· With TiN coating, 2 to 3 times longer lifespan than uncoated products.
· Ideal for deep hole drilling.
· Deep hole drilling can be continuously performed.
· Also effective for shallow hole drilling.
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | Cobalt High-Speed Steel | Shank Type | Straight Link |
---|---|---|---|---|---|
Coating Y/N | Included | Coating Type | TiN | With/without Oil Hole | None |
Point Angle(°) | 118 | Thinning | Available |
Please check the type/dimensions/specifications of the part GWSSD0100 in the GWSS, G-Step Free Straight Drill Bit series.
Part Number |
---|
GWSSD0110 |
GWSSD0120 |
GWSSD0130 |
GWSSD0140 |
GWSSD0150 |
GWSSD0160 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) |
---|---|---|---|---|---|---|---|
฿ 470.00 | 5 Piece(s) | 40 Day(s) | 1.1 | 20 | 42 | ||
฿ 432.00 | 5 Piece(s) | 40 Day(s) | 1.2 | 20 | 42 | ||
฿ 470.00 | 5 Piece(s) | 40 Day(s) | 1.3 | 22 | 45 | ||
฿ 470.00 | 5 Piece(s) | 40 Day(s) | 1.4 | 23 | 48 | ||
฿ 393.00 | 5 Piece(s) | 15 Day(s) | 1.5 | 23 | 48 | ||
฿ 424.00 | 5 Piece(s) | 40 Day(s) | 1.6 | 25 | 50 |
How can we improve?
How can we improve?