(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Minimum machining diameter is from ø5.8. Using 7° positive inserts. Screw on type.
Part Number |
---|
FSWL208R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Dimension RR° (°) | Reference Corner R Re (mm) | Dimension ap (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,263.00 ฿ 15,880.23 | MME HOLDER | 1 Piece(s) | 40 Day(s) | 10 | Right Handed | 125 | 8 | 7 | WCMT / WCMW | 0402○○ | 5 | 10 | 15 | 0.4 | 56 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Application | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance angle | 7° | Lubrication Hole Y/N | None |
Please check the type/dimensions/specifications of the part FSWL208R in the F-Type Boring Bar, Applicable With WC○○ for Inserts (Carbide Shank) series.
Part Number |
---|
FSWL208L |
FSWL208LM |
FSWL208LS |
FSWL208RM |
FSWL208RS |
FSWL210L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Dimension RR° (°) | Reference Corner R Re (mm) | Dimension ap (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,263.00 | 1 Piece(s) | 15 Day(s) | 10 | Left Handed | 125 | 8 | 7 | WCMW / WCMT | 0402○○ | 5 | 10 | 15 | 0.4 | 56 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 8 | Left Handed | 125 | 8 | 7 | WCGT / WCMW / WCMT | L302○○ | 4 | 33 | 15 | 0.4 | 33 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 5.8 | Left Handed | 122 | 8 | 7 | WCGT / WCMT | 0201○○ | 2.9 | 25 | 17 | 0.4 | 25 | ||
฿ 17,263.00 | 1 Piece(s) | 15 Day(s) | 8 | Right Handed | 125 | 8 | 7 | WCGT / WCMW / WCMT | L302○○ | 4 | 33 | 15 | 0.4 | 33 | ||
฿ 17,263.00 | 1 Piece(s) | 15 Day(s) | 5.8 | Right Handed | 122 | 8 | 7 | WCGT / WCMT | 0201○○ | 2.9 | 25 | 17 | 0.4 | 25 | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 12 | Left Handed | 150 | 10 | 9 | WCMW / WCMT | 0402○○ | 6 | 12 | 13 | 0.4 | 70 |
How can we improve?
How can we improve?