(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
E026 / Minimum machining diameter is from ø22. Using 11° positive insert. Clamp on type.
E025 / Minimum machining diameter is from ø10. Using 11° positive insert. Screw on type.
Part Number |
---|
FCTU220R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Size L2 (mm) | Dimension RR° (°) | Reference Corner R Re (mm) | Sheet | Sheet Stopping Pin | Dimension ap (mm) | Clamp Set | Breaker Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42,899.00 ฿ 39,467.08 | MME HOLDER | 1 Piece(s) | 40 Day(s) | 26 | Right Handed | Clamp On | 200 | 20 | 18 | TPGN / TPGR / TPMN / TPMR | 1603○○ | 13 | 33 | - | HKY30R | - | 5 | 0.8 | - | - | 140 | C4 | CBT3F |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clearance angle | 11° |
---|---|---|---|---|---|
Lubrication Hole Y/N | None |
Please check the type/dimensions/specifications of the part FCTU220R in the F-Type Boring Bar, Applicable With TP○○ for Inserts (Carbide Shank) series.
Part Number |
---|
FCTU216R |
FCTU225R |
FSTU208L |
FSTU208R |
FSTU210L |
FSTU210R |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Size L2 (mm) | Dimension RR° (°) | Reference Corner R Re (mm) | Sheet | Sheet Stopping Pin | Dimension ap (mm) | Clamp Set | Breaker Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,956.00 | 1 Piece(s) | 40 Day(s) | 22 | Right Handed | Clamp On | 200 | 16 | 14 | TPGR / TPGN / TPMR / TPMN | 1103○○ | 11 | 26 | - | HKY25R | - | 7 | 0.4 | - | - | 112 | C3 | CBT2N | ||
฿ 62,197.00 | 1 Piece(s) | 15 Day(s) | 32 | Right Handed | Clamp On | 250 | 25 | 22 | TPGR / TPGN / TPMR / TPMN | 1603○○ | 16 | 37 | - | HKY30R | - | 5 | 0.8 | PT32 | BCP202 | 175 | C4 | CBT3F | ||
฿ 999,999,999.00 | 1 Piece(s) | Quote | 10 | Left Handed | Screw On | 125 | 8 | 7 | NP-TPMX / NP-TPGX / TPMX / TPGX | 0802○○ | 5 | - | CS200T | TKY06F | 13 | 15 | 0.4 | - | - | 56 | - | - | ||
฿ 17,263.00 | 1 Piece(s) | 10 Day(s) | 10 | Right Handed | Screw On | 125 | 8 | 7 | NP-TPMX / NP-TPGX / TPMX / TPGX | 0802○○ | 5 | - | CS200T | TKY06F | 13 | 15 | 0.4 | - | - | 56 | - | - | ||
฿ 19,561.00 | 1 Piece(s) | 15 Day(s) | 12 | Left Handed | Screw On | 150 | 10 | 9 | NP-TPMX / NP-TPGX / TPMX / TPGX | 0902○○ | 6 | - | CS250T | TKY08F | 16 | 13 | 0.4 | - | - | 70 | - | - | ||
฿ 19,561.00 | 1 Piece(s) | 10 Day(s) | 12 | Right Handed | Screw On | 150 | 10 | 9 | NP-TPMX / NP-TPGX / TPMX / TPGX | 0902○○ | 6 | - | CS250T | TKY08F | 16 | 13 | 0.4 | - | - | 70 | - | - |
How can we improve?
How can we improve?