(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
E026 / Minimum machining diameter is from ø22. Using 11° positive insert. Clamp on type.
E025 / Minimum machining diameter is from ø10. Using 11° positive insert. Screw on type.
Part Number |
---|
FCTU116L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Reference Corner R Re (mm) | Sheet | Sheet Stopping Pin | Dimension ap (mm) | Clamp Set | Breaker Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,070.00 | MME HOLDER | 1 Piece(s) | 15 Day(s) | 22 | Left Handed | Clamp On | 200 | 16 | 14 | TPGN / TPGR / TPMN / TPMR | 1103○○ | 11 | 30 | - | HKY25R | 7 | 0.4 | - | - | 80 | C3 | CBT2N |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clearance angle | 11° |
---|---|---|---|---|---|
Lubrication Hole Y/N | None |
Please check the type/dimensions/specifications of the part FCTU116L in the F-Type Boring Bar, Applicable With TP○○ Inserts series.
Part Number |
---|
FCTU116R |
FCTU120L |
FCTU120R |
FCTU125L |
FCTU125R |
FCTU132L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Reference Corner R Re (mm) | Sheet | Sheet Stopping Pin | Dimension ap (mm) | Clamp Set | Breaker Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,070.00 | 1 Piece(s) | 15 Day(s) | 22 | Right Handed | Clamp On | 200 | 16 | 14 | TPGR / TPGN / TPMR / TPMN | 1103○○ | 11 | 30 | - | HKY25R | 7 | 0.4 | - | - | 80 | C3 | CBT2N | ||
฿ 9,198.00 | 1 Piece(s) | 40 Day(s) | 26 | Left Handed | Clamp On | 200 | 20 | 18 | TPGR / TPGN / TPMR / TPMN | 1603○○ | 13 | 37 | - | HKY30R | 5 | 0.8 | - | - | 100 | C4 | CBT3F | ||
฿ 9,198.00 | 1 Piece(s) | 40 Day(s) | 26 | Right Handed | Clamp On | 200 | 20 | 18 | TPGR / TPGN / TPMR / TPMN | 1603○○ | 13 | 37 | - | HKY30R | 5 | 0.8 | - | - | 100 | C4 | CBT3F | ||
฿ 10,535.00 | 1 Piece(s) | 15 Day(s) | 32 | Left Handed | Clamp On | 250 | 25 | 22 | TPGR / TPGN / TPMR / TPMN | 1603○○ | 16 | 40 | - | HKY30R | 5 | 0.8 | PT32 | BCP202 | 125 | C4 | CBT3F | ||
฿ 10,535.00 | 1 Piece(s) | 40 Day(s) | 32 | Right Handed | Clamp On | 250 | 25 | 22 | TPGR / TPGN / TPMR / TPMN | 1603○○ | 16 | 40 | - | HKY30R | 5 | 0.8 | PT32 | BCP202 | 125 | C4 | CBT3F | ||
฿ 13,214.00 | 1 Piece(s) | 15 Day(s) | 40 | Left Handed | Clamp On | 300 | 32 | 29 | TPGR / TPGN / TPMR / TPMN | 1603○○ | 20 | 45 | - | HKY30R | 0 | 0.8 | PT32 | BCP201 | 160 | C4 | CBT3F |
How can we improve?
How can we improve?