(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
E026 / Minimum machining diameter is from ø22. Using 11° positive insert. Clamp on type.
E025 / Minimum machining diameter is from ø10. Using 11° positive insert. Screw on type.
Part Number |
---|
FSTU110L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter φA | Selfishly | Clamp Shape | Overall Length L1 | Shank Diameter φD | Size h1 (mm) | Supported Insert 1 | Supported Insert 2 | Dimension F1 (mm) | Dimension L3 (mm) | Clamp Screw | Wrench | Dimension RR° (°) | Reference Corner R Re (mm) | Sheet | Sheet Stopping Pin | Dimension ap (mm) | Clamp Set | Breaker Pieces |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,348.00 | MME HOLDER | 1 Piece(s) | 10 Day(s) | 12 | Left Handed | Screw On | 150 | 10 | 9 | NP-TPGX / NP-TPMX / TPGX / TPMX | 0902○○ | 6 | 22 | CS250T | TKY08F | 13 | 0.4 | - | - | 35 | - | - |
Loading...
Applicable Tip Shape | T (Triangular) | Application | Minor Diameter | Clearance angle | 11° |
---|---|---|---|---|---|
Lubrication Hole Y/N | None |
How can we improve?
How can we improve?