1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FSL52 F-Type Boring Bar (Carbide Shank) for Inner Threading / Grooving (FSL5208R)

MME HOLDER

FSL52 F-Type Boring Bar (Carbide Shank) for Inner Threading / Grooving (FSL5208R)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Minimum machining diameter ø10mm. Screw on type. The products can be used for various applications.

 
Part Number
FSL5208R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1 Shank Diameter φD Size h1
(mm)
Supported Insert 1 Dimension F1
(mm)
Clamp Screw Wrench Holder Dimension L2
(mm)
Dimension W3
(mm)
Min Cutting Diameter D1
(mm)

฿ 14,998.00

฿ 13,796.66

MME HOLDER 1 Piece(s) 40 Day(s) 1012587For slotting: MLG10○○L/for thread cutting: MLT1001L4.8TS25TKY08F601.2/1.5/2.010

Loading...

  1. 1

Basic Information

Application Minor Diameter Selfishly Right Handed Lubrication Hole Y/N None

Please check the type/dimensions/specifications of the part FSL5208R in the FSL52 F-Type Boring Bar (Carbide Shank) for Inner Threading / Grooving series.

Products with similar specification

Part Number
FSL5210R
FSL5212R
FSL5214R
FSL5216R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1 Shank Diameter φD Size h1
(mm)
Supported Insert 1 Dimension F1
(mm)
Clamp Screw Wrench Holder Dimension L2
(mm)
Dimension W3
(mm)
Min Cutting Diameter D1
(mm)

฿ 16,987.00

1 Piece(s) 40 Day(s) 12150109For slotting: MLG10○○L/for thread cutting: MLT1001L5.8TS25TKY08F701.2/1.5/2.012

฿ 18,979.00

1 Piece(s) 15 Day(s) 141801210.8For slotting: MLG14○○L/for thread cutting: MLT1401L6.8TS32TKY08F801.5/2.0/3.014

฿ 23,234.00

1 Piece(s) 40 Day(s) 161801412.4For slotting: MLG14○○L/for thread cutting: MLT1401L7.8TS32TKY08F851.5/2.0/3.016

฿ 26,906.00

1 Piece(s) 40 Day(s) 202001614For slotting: MLG20○○L/for thread cutting: MLT2001L9.7TS43TKY15F1152.0/3.0/4.020