1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DPT4 D Type Boring Head for Inner Diameter Grooving

DPT4 D Type Boring Head for Inner Diameter Grooving
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,535.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The minimum machining diameter is ø40 mm. Pin lock type. Head replacement type with separated head and arbor

Part Number
DPT4132R
DPT4140R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTurning Diameter / Pilot Hole Diameter / Parting Diameter
(mm)
L1
(mm)
F1
(mm)
D4
(mm)
Workpiece Diameter x
(mm)

฿ 10,535.00

MME HOLDER 1 Piece(s) 40 Day(s) 4040203240

฿ 11,566.00

MME HOLDER 1 Piece(s) 40 Day(s) 5050254050

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving Groove Width(mm) 1.25~4.7 Selfishly Right Handed
Number of corners for tip use 3 Corner Supported Insert MGTL43○○○ Wrench HKY40R
Locking Pin P21S Lock Screws HSP08014 Stop Ring E01