1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D Type Boring Head Compatible with VN○○ Inserts (DPVP132R)

MME HOLDER

D Type Boring Head Compatible with VN○○ Inserts (DPVP132R)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The minimum machining diameter starts from ø40. Uses an economical negative insert. Head replacement type with separated boring head and arbor

 
Part Number
DPVP132R SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1 Shank Diameter φD Dimension F1
(mm)

฿ 14,106.00

฿ 12,977.52

MME HOLDER 1 Piece(s) 40 Day(s) 50403225

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Application Minor Diameter Selfishly Right Handed
Clamp Shape Lever Lock Supported Insert 1 VNGA / VNMG / VNGG Supported Insert 2 1604○○
Wrench HKY25R Dimension RR°(°) 13 Reference Corner R Re(mm) 0.8
Sheet PV322 Dimension ap(mm) 120 Locking Pin P11S
Lock Screws HSP05008C Stop Ring E03

Please check the type/dimensions/specifications of the part DPVP132R in the D Type Boring Head Compatible with VN○○ Inserts series.

Products with similar specification

Part Number
DPVP140R
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1 Shank Diameter φD Dimension F1
(mm)

฿ 15,545.00

1 Piece(s) 15 Day(s) 60504030