1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D Type Boring Head Compatible with TN○○ Inserts

D Type Boring Head Compatible with TN○○ Inserts
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,905.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The minimum machining diameter starts from ø40. Uses an economical negative insert. Head replacement type with separated boring head and arbor

 
Part Number
DPTF132RSALE
DPTF140R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1 Shank Diameter φD Supported Insert 2 Dimension F1
(mm)
Clamp Screw Wrench Dimension RR°
(°)
Sheet Sheet Stopping Pin Clamp Lever

฿ 12,905.00

฿ 11,872.60

MME HOLDER 1 Piece(s) 15 Day(s) 4040321604○○20LLCS106HKY25R12LLSTN32LLP13LLCL13

฿ 999,999,999.00

MME HOLDER 1 Piece(s) Quote 5050402204○○25LLCS108HKY30R10LLSTN42LLP14LLCL14

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application Minor Diameter Selfishly Right Handed
Clamp Shape Lever Lock Supported Insert 1 TNMA / TNMG / TNMM / TNGA / TNGG Reference Corner R Re(mm) 0.8
Dimension ap(mm) 120