1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CN○○ Insert Supported Bit, for Outer Diameter / End Machining, Bit for Heavy Machining

CN○○ Insert Supported Bit, for Outer Diameter / End Machining, Bit for Heavy Machining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,070.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A simple clamping mechanism realizes outstandingly stable machining.
[Features]
·Uses a one-action double clamp mechanism.
·A new type of optimized clamp piece.
·Improved anti-vibration and chip evacuation.
·Adoption of special surface treatment.
·Clamp screw with torx holes on both ends.
[Applications]
·Machining holder for turning.

 
Part Number
MCLNR3232P19
MCLNR4040R19
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank height
(mm)
Shank width
(mm)
Overall Length L1
(mm)
Dimension H2
(mm)
Dimension F1
(mm)

฿ 7,070.00

MME HOLDER 1 Piece(s) 40 Day(s) 32321703240

฿ 9,438.00

MME HOLDER 1 Piece(s) 15 Day(s) 40402004050

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Application Major Diameter / End Surface Clamp Shape Wedge Lock
Selfishly Right Handed Applicable Chip Clearance Angle Negative Size L2(mm) 36
Supported Insert 1 CNMA / CNMG / CNMM Supported Insert 2 1906○○ Sheet MSCN63
Sheet Stopping Pin MP6 Clamp Screw LS25 Wrench HKY40R
Clamp Piece CKW6