1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C4LC, 4-Flute Carbide Center Cut End Mill (L) [Alteration Supported Product] (Part Number)

C4LC, 4-Flute Carbide Center Cut End Mill (L) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.

The amount of tool protrusion can be set to a minimum in the 2 face restraint HSK holder. Ideal for high-speed mass-production of copper electrodes.

Part Number
C4LCD0550
C4LCD0750
C4LCD1050
C4LCD1100
C4LCD1150
C4LCD1250
C4LCD1300
C4LCD1400
C4LCD1500
C4LCD1700
C4LCD1800
C4LCD1900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 5.5306700~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 7.5408900~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 10.550121100~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1150121100~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 11.550121100~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 12.550121200~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1350121200~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1470161300~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1570161300~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1770201400~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1870201400~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1970201400~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape Sharp Corner
Torsion Angle (θ) Standard Helix (30 to 40°) Helix Angle Details (θ) 30