1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C4LC, 4-Flute Carbide Center Cut End Mill (J) [Alteration Supported Product

C4LC, 4-Flute Carbide Center Cut End Mill (J) [Alteration Supported Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

End mill that can be used by forming it into the required shape. Carbide copper alloy with high toughness is adopted.

Part Number
C4JCD0450
C4JCD0550
C4JCD0750
C4JCD0850
C4JCD0900
C4JCD0950
C4JCD1100
C4JCD1150
C4JCD1300
C4JCD1500
C4JCD1600
C4JCD1700
C4JCD2400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 4.5156500~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 5.5206600~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 7.5258700~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 8.52510900~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 92510900~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 9.52510900~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 113012900~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 11.53012900~-0.02

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 133512900~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1540161100~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1650161100~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 1750201100~-0.03

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 2475251400~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Coating Non-Coated Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Helix Angle Details (θ) 30