(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.
[Specifications]
· The flute diameter of 6 to 12 mm is sharp corner type, and 13 to 25 mm is atari (rigid edge) type.
Part Number |
---|
VC4MCD0500 |
VC4MCD0650 |
VC4MCD0800 |
VC4MCD0950 |
VC4MCD1150 |
VC4MCD1500 |
VC4MCD1700 |
VC4MCD1800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,028.41 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 12 Day(s) | 5 | 13 | 6 | 50 | 0~-0.020 | ||
฿ 4,903.37 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 6.5 | 16 | 8 | 60 | 0~-0.020 | ||
฿ 5,138.64 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 8 | 19 | 8 | 60 | 0~-0.020 | ||
฿ 7,155.28 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 12 Day(s) | 9.5 | 19 | 10 | 70 | 0~-0.020 | ||
฿ 8,962.74 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 12 Day(s) | 11.5 | 22 | 12 | 75 | 0~-0.020 | ||
฿ 15,155.50 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 15 | 30 | 16 | 80 | 0~-0.030 | ||
฿ 20,696.39 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 17 | 32 | 16 | 90 | 0~-0.030 | ||
฿ 24,897.26 ฿ 24,282.30 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 18 | 32 | 16 | 90 | 0~-0.030 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | Sharp Corner |
Torsion Angle (θ) | Standard Helix (30 to 40°) |
How can we improve?
How can we improve?