(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Versatile, long 2-flute end mill subjected to FX coating with excellent heat-resistance.
Part Number |
---|
VC4JCD0550 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,258.93 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 5.5 | 20 | 6 | 60 | 0~-0.020 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) |
Please check the type/dimensions/specifications of the part VC4JCD0550 in the VC4JC, 4-Flute Miracle End Mill (J) [Alteration Supported Product] series.
Part Number |
---|
VC4JCD0950 |
VC4JCD1050 |
VC4JCD1150 |
VC4JCD1300 |
VC4JCD1800 |
VC4JCD1900 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 9,051.63 | 1 Piece(s) | 12 Day(s) | 9.5 | 25 | 10 | 90 | 0~-0.020 | ||
฿ 10,029.43 | 1 Piece(s) | 19 Day(s) | 10.5 | 30 | 12 | 90 | 0~-0.020 | ||
฿ 11,007.24 | 1 Piece(s) | 12 Day(s) | 11.5 | 30 | 12 | 90 | 0~-0.020 | ||
฿ 13,851.76 | 1 Piece(s) | 19 Day(s) | 13 | 35 | 12 | 90 | 0~-0.030 | ||
฿ 30,059.60 | 1 Piece(s) | 19 Day(s) | 18 | 50 | 20 | 110 | 0~-0.030 | ||
฿ 33,022.65 | 1 Piece(s) | 12 Day(s) | 19 | 55 | 20 | 110 | 0~-0.030 |
How can we improve?
How can we improve?