(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Delivers maximum performance for any work materials due to its design using a tapered neck and short flute to maximize durability.
Part Number |
---|
VC4STBR0040T0700N10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Single corner (θ) (Degree) | Blade length (l) (mm) | R Size (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large Tip Diameter D2 (mm) | Length Under Neck L3 (mm) | Length Under Shank L2 (mm) | Reference Diameter of Cutting Edge D1 (mm) | Tool Interference Angle 1 B2 (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 7 | 7 | 0.4 | 6 | 60 | 2.43 | 10 | 12.2 | 0.8 | 12°24' |
Loading...
Type | Tapered Bore | work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 |
---|---|---|---|---|---|
Coating | TiAlN | Torsion Angle | Standard torsion (30-40°) | Torsion Angle(°) | 30 |
R Max. Allowable Tolerance RTOL1(mm) | -0.01 | R Max. Allowable Tolerance RTOL2(mm) | 0.01 |
How can we improve?
How can we improve?