1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MS4EC, 4-Flute MSTAR End Mill for Automatic Lathe [Alteration Supported Product]

MS4EC, 4-Flute MSTAR End Mill for Automatic Lathe [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 948.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Adopts a high toughness carbide with a large Young's modulus.

 
Part Number
MS4ECD0300L35S04
MS4ECD0300L45S04
MS4ECD0350L35S04
MS4ECD0350L45S04
MS4ECD0400L35S04
MS4ECD0400L45S04
MS4ECD0500L35S05
MS4ECD0500L35S06
MS4ECD0500L45S06
MS4ECD0600L35S05
MS4ECD0600L35S06
MS4ECD0600L45S06
MS4ECD0700L35S07
MS4ECD0700L45S07
MS4ECD0800L35S07
MS4ECD0800L35S08
MS4ECD0800L45S07
MS4ECD0800L45S08
MS4ECD1000L35S07
MS4ECD1000L35S10
MS4ECD1000L45S07
MS4ECD1000L45S10
MS4ECD1200L35S10
MS4ECD1200L45S10
MS4ECD1400L45S10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)

฿ 948.00

SOLID END MILL 1 Piece(s) 15 Day(s) 334350~-0.02

฿ 948.00

SOLID END MILL 1 Piece(s) 15 Day(s) 334450~-0.02

฿ 1,018.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.53.54350~-0.02

฿ 1,018.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.53.54450~-0.02

฿ 1,018.00

SOLID END MILL 1 Piece(s) 15 Day(s) 444350~-0.02

฿ 1,018.00

SOLID END MILL 1 Piece(s) 15 Day(s) 444450~-0.02

฿ 1,040.00

SOLID END MILL 1 Piece(s) 15 Day(s) 555350~-0.02

฿ 1,040.00

SOLID END MILL 1 Piece(s) 15 Day(s) 556350~-0.02

฿ 1,040.00

SOLID END MILL 1 Piece(s) 15 Day(s) 556450~-0.02

฿ 1,278.00

SOLID END MILL 1 Piece(s) 15 Day(s) 665350~-0.02

฿ 1,120.00

SOLID END MILL 1 Piece(s) 15 Day(s) 666350~-0.02

฿ 1,120.00

SOLID END MILL 1 Piece(s) 15 Day(s) 666450~-0.02

฿ 1,694.00

SOLID END MILL 1 Piece(s) 15 Day(s) 767350~-0.02

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 777450~-0.02

฿ 2,164.00

SOLID END MILL 1 Piece(s) 15 Day(s) 867350~-0.02

฿ 1,890.00

SOLID END MILL 1 Piece(s) 15 Day(s) 868350~-0.02

฿ 2,164.00

SOLID END MILL 1 Piece(s) 15 Day(s) 887450~-0.02

฿ 1,890.00

SOLID END MILL 1 Piece(s) 15 Day(s) 888450~-0.02

฿ 2,906.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1067350~-0.02

฿ 2,524.00

SOLID END MILL 1 Piece(s) 15 Day(s) 10610350~-0.02

฿ 2,906.00

SOLID END MILL 1 Piece(s) 15 Day(s) 10107450~-0.02

฿ 2,524.00

SOLID END MILL 1 Piece(s) 15 Day(s) 101010450~-0.02

฿ 3,616.00

SOLID END MILL 1 Piece(s) 15 Day(s) 12610350~-0.02

฿ 3,616.00

SOLID END MILL 1 Piece(s) 15 Day(s) 121210450~-0.02

฿ 4,686.00

SOLID END MILL 1 Piece(s) 15 Day(s) 141410450~-0.03

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape Sharp Corner
Torsion Angle (θ) Standard Helix (30 to 40°)