(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
This 4-flute ball end mill enables work with a high level of efficiency
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | R Size (mm) | Blade length (APMX) (mm) | Overall Length (L) (mm) | Shank diameter (DCON) (mm) | Max. Allowable Tolerance TOL2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,326.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 0.1 | 8 | 45 | 6 | -0.02 | ||
฿ 2,326.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 0.2 | 8 | 45 | 6 | -0.02 | ||
฿ 2,326.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 0.3 | 8 | 45 | 6 | -0.02 | ||
฿ 2,578.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 0.5 | 8 | 45 | 6 | -0.02 | ||
฿ 2,764.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 1 | 8 | 45 | 6 | -0.02 | ||
฿ 2,348.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 0.1 | 11 | 45 | 6 | -0.02 | ||
฿ 2,348.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 0.2 | 11 | 45 | 6 | -0.02 | ||
฿ 2,348.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 0.3 | 11 | 45 | 6 | -0.02 | ||
฿ 2,600.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 0.5 | 11 | 45 | 6 | -0.02 | ||
฿ 2,808.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 1 | 11 | 45 | 6 | -0.02 | ||
฿ 2,392.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 0.1 | 13 | 50 | 6 | -0.02 | ||
฿ 2,392.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 0.2 | 13 | 50 | 6 | -0.02 | ||
฿ 2,392.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 0.3 | 13 | 50 | 6 | -0.02 | ||
฿ 2,622.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 0.5 | 13 | 50 | 6 | -0.02 | ||
฿ 2,830.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 1 | 13 | 50 | 6 | -0.02 | ||
฿ 2,622.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 0.1 | 13 | 50 | 6 | -0.02 | ||
฿ 2,622.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 0.2 | 13 | 50 | 6 | -0.02 | ||
฿ 2,622.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 0.3 | 13 | 50 | 6 | -0.02 | ||
฿ 2,698.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 0.5 | 13 | 50 | 6 | -0.02 | ||
฿ 2,862.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 1 | 13 | 50 | 6 | -0.02 | ||
฿ 2,994.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 1.5 | 13 | 50 | 6 | -0.02 | ||
฿ 3,080.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 2 | 13 | 50 | 6 | -0.02 | ||
฿ 3,342.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 0.2 | 19 | 60 | 8 | -0.02 | ||
฿ 3,342.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 0.3 | 19 | 60 | 8 | -0.02 | ||
฿ 3,398.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 0.5 | 19 | 60 | 8 | -0.02 | ||
฿ 3,638.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 1 | 19 | 60 | 8 | -0.02 | ||
฿ 3,758.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 1.5 | 19 | 60 | 8 | -0.02 | ||
฿ 3,878.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 2 | 19 | 60 | 8 | -0.02 | ||
฿ 3,878.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 2.5 | 19 | 60 | 8 | -0.02 | ||
฿ 3,878.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 3 | 19 | 60 | 8 | -0.02 | ||
฿ 3,998.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 0.2 | 22 | 70 | 10 | -0.02 | ||
฿ 3,998.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 0.3 | 22 | 70 | 10 | -0.02 | ||
฿ 4,064.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 0.5 | 22 | 70 | 10 | -0.02 | ||
฿ 4,348.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 1 | 22 | 70 | 10 | -0.02 | ||
฿ 4,522.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 1.5 | 22 | 70 | 10 | -0.02 | ||
฿ 4,642.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 2 | 22 | 70 | 10 | -0.02 | ||
฿ 4,642.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 2.5 | 22 | 70 | 10 | -0.02 | ||
฿ 4,642.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 3 | 22 | 70 | 10 | -0.02 | ||
฿ 5,188.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 0.2 | 26 | 75 | 12 | -0.02 | |
฿ 5,188.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 0.3 | 26 | 75 | 12 | -0.02 | |
฿ 5,286.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 0.5 | 26 | 75 | 12 | -0.02 | |
฿ 5,658.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 1 | 26 | 75 | 12 | -0.02 | |
฿ 5,886.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 1.5 | 26 | 75 | 12 | -0.02 | |
฿ 6,040.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 2 | 26 | 75 | 12 | -0.02 | |
฿ 5,494.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 2.5 | 26 | 75 | 12 | -0.02 | |
฿ 6,040.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 12 | 3 | 26 | 75 | 12 | -0.02 | |
฿ 10,594.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 16 | 0.5 | 32 | 90 | 16 | -0.03 | |
฿ 11,314.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 16 | 1 | 32 | 90 | 16 | -0.03 | |
฿ 10,680.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 16 | 1.5 | 32 | 90 | 16 | -0.03 | |
฿ 12,090.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 16 | 2 | 32 | 90 | 16 | -0.03 | |
฿ 10,986.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 16 | 2.5 | 32 | 90 | 16 | -0.03 | |
฿ 10,986.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 16 | 3 | 32 | 90 | 16 | -0.03 | |
฿ 14,426.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 20 | 0.5 | 38 | 100 | 20 | -0.03 | |
฿ 15,442.00 | SOLID END MILL | 1 Piece(s) | Available | 15 Day(s) | 20 | 1 | 38 | 100 | 20 | -0.03 | |
฿ 16,020.00 ฿ 10,680.53 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 20 | 1.5 | 38 | 100 | 20 | -0.03 | ||
฿ 16,458.00 ฿ 10,972.55 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 20 | 2 | 38 | 100 | 20 | -0.03 | ||
฿ 16,458.00 ฿ 10,972.55 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 20 | 2.5 | 38 | 100 | 20 | -0.03 | ||
฿ 16,458.00 ฿ 10,972.55 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 20 | 3 | 38 | 100 | 20 | -0.03 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Radius |
---|---|---|---|---|---|
Machining Application | Flat Surface / Side Surface / Curved Surface | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Lead Angle 1 B3(°) | 30 | Min. Allowable Tolerance TOL1(mm) | 0 |
How can we improve?
How can we improve?