(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
The flute length is 1.5 times that of the flute diameter, making it ideal for high-speed machining at high-speed type machining centers.
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Helix Angle Details (θ) | 30 | Flute Diameter Tolerance(mm) | 0~-0.02 |
Please check the type/dimensions/specifications of the part MS4JCD0400 in the MS4JC, 4-Flute MSTAR End Mill (J) [Alteration Supported Product] series.
Part Number |
---|
MS4JCD0200 |
MS4JCD0250 |
MS4JCD0300 |
MS4JCD0500 |
MS4JCD0600 |
MS4JCD0800 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Blade tip shape |
---|---|---|---|---|---|---|---|---|---|
฿ 1,388.00 | 1 Piece(s) | 15 Day(s) | 2 | 8 | 4 | 40 | Sharp Corner | ||
฿ 1,388.00 | 1 Piece(s) | 15 Day(s) | 2.5 | 10 | 4 | 50 | Sharp Corner | ||
฿ 1,356.00 | 1 Piece(s) | 15 Day(s) | 3 | 12 | 6 | 50 | With Lead | ||
฿ 1,464.00 | 1 Piece(s) | 15 Day(s) | 5 | 20 | 6 | 60 | With Lead | ||
฿ 1,628.00 | 1 Piece(s) | 15 Day(s) | 6 | 24 | 6 | 60 | With Lead | ||
฿ 3,332.00 | 1 Piece(s) | 15 Day(s) | 8 | 32 | 8 | 70 | With Lead |
How can we improve?
How can we improve?